Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals314-9091: Cover-Terminal
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals314-9091: Cover-Terminal
314-9091: Cover-Terminal

Cat® Cover-Terminal

Brand: Cat

Product Images
314-9091: Cover-Terminal
314-9091: Cover-Terminal
314-9091: Cover-Terminal
314-9091: Cover-Terminal
314-9091: Cover-Terminal

Cat® Cover-Terminal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 314-9091
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 314-9091

Units of Measure

USMetric
Length (mm): 68.35
Height (mm): 47.5
Width (mm): 2.0
Length (in): 2.69
Height (in): 1.87
Width (in): 0.08
View More
Compatible Models for part number 314-9091

GENERATOR

SR4 SR5 SR4B

GEN SET ENGINE

3508 G3520 3512 3512B 3508B 3516 3516B

GENERATOR SET

SR5 3508 C27 G3520 C32 D1500 G3516 C175-20 G3512 C175-16 G3508 3516B GEN XQ1140 G3516B G3516C G3516E G3516H G3520C C175-16GENSET G3512E 3516 3516C C18 G3512H G3520E 3516B 3516C GEN SET C15 3508B 3512 G3512K G3520H G3520K G3412 3516E 3512C 3512B

MARINE AUXILIARY

3512C 3512B

POWER MODULE

3516C PM3516 PM3512 C32 PP3516 PMG3516 PM3508

ENGINE - INDUSTRIAL

3561B

ENGINE

G3520

GAS ENGINE

G3412 G3512H G3512E G3516E G3516C G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced