Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium-to-High Pressure Hoses346-3047: Hose Assembly
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium-to-High Pressure Hoses346-3047: Hose Assembly
346-3047: Hose Assembly

Medium to High Pressure Compact Hydraulic Hose Assembly

Brand: Cat

Product Images
346-3047: Hose Assembly
346-3047: Hose Assembly

Medium to High Pressure Compact Hydraulic Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 346-3047
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 346-3047

Units of Measure

USMetric
Overall Length (mm): 514.0
Weight (kg): 0.372
Hose ID (in): 0.25
Material: High Pressure Hose,Carbon Steel
Overall Length (in): 20.236
Hose ID (mm): 6.35
Hose Type: 2-Wire Braid Compact Hose
View More
Compatible Models for part number 346-3047

WHEELED EXCAVATOR

M320 M320D2

FORESTRY PRODUCTS

FM528 538

QUICK COUPLER

PIN GRAB

EXCAVATOR

320 320F L 340 320D L 320E L 320D2 GC 325 323 323E LN M320GC FM538 320D 320D LN 323D SA 320E 320D RR 320D2 L 320D GC 320E LRR 352 319D L 319D LN 323F L 323E L 323D L 325F LCR 323D2 L 320D2 323D LN 320D LRR 321D LCR 323F 320 GC 323E SA 320E LN 323D 325F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced