Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineExhaust SystemMufflers354-1293: 1026.9mm Length Muffler And Converter
HomeEngineExhaust SystemMufflers354-1293: 1026.9mm Length Muffler And Converter
354-1293: 1026.9mm Length Muffler And Converter

Cat® Muffler And Converter For Clean Emissions Module

Brand: Cat

Product Images
354-1293: 1026.9mm Length Muffler And Converter
354-1293: 1026.9mm Length Muffler And Converter
354-1293: 1026.9mm Length Muffler And Converter
354-1293: 1026.9mm Length Muffler And Converter
354-1293: 1026.9mm Length Muffler And Converter

Cat® Muffler And Converter For Clean Emissions Module

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 354-1293
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 354-1293

Units of Measure

USMetric
Length (in): 40.42
Height (in): 3.85
Length (mm): 1,026.9
Material: Stainless Steel
Outside Diameter (mm): 362.2
Outside Diameter (in): 14.25
Weight (kg): 44.15
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 354-1293

TRACK-TYPE TRACTOR

D11T D10T2 D10T D10 D11

INDUSTRIAL ENGINE

C27

LOCOMOTIVE ENGINE

C27

WHEEL DOZER

844 854 854K 844K

MOTOR GRADER

24

WHEEL LOADER

990K 992K 990 992

HYDRAULIC SHOVEL

6015B 6015 6030

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced