Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeDrivetrainDifferentialsOther Differential Components356-4195: 13 Spiral, 57 External Spline Bevel Pinion Shaft
HomeDrivetrainDifferentialsOther Differential Components356-4195: 13 Spiral, 57 External Spline Bevel Pinion Shaft
356-4195: 13 Spiral, 57 External Spline Bevel Pinion Shaft

Cat® Differential and Bevel Pinion Shaft transfers power between the differential and bevel pinion gear

Brand: Cat

Product Images
356-4195: 13 Spiral, 57 External Spline Bevel Pinion Shaft
356-4195: 13 Spiral, 57 External Spline Bevel Pinion Shaft
356-4195: 13 Spiral, 57 External Spline Bevel Pinion Shaft
356-4195: 13 Spiral, 57 External Spline Bevel Pinion Shaft
356-4195: 13 Spiral, 57 External Spline Bevel Pinion Shaft

Cat® Differential and Bevel Pinion Shaft transfers power between the differential and bevel pinion gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 356-4195
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 356-4195

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 214.67
Overall Length (mm): 453.39
Outside Diameter (in): 8.451
Overall Length (in): 17.85
Material: Low Alloy Steel
View More
Compatible Models for part number 356-4195

WHEEL DOZER

844H 844 844K

WHEEL LOADER

990K 990H 990 II 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced