Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineEngine ComponentsEngine Rotating ComponentsGears369-9356: Camshaft Idler Gear
HomeEngineEngine ComponentsEngine Rotating ComponentsGears369-9356: Camshaft Idler Gear
369-9356: Camshaft Idler Gear

Cat® 69 Teeth Camshaft Idler Gear

Brand: Cat

Product Images
369-9356: Camshaft Idler Gear
369-9356: Camshaft Idler Gear
369-9356: Camshaft Idler Gear
369-9356: Camshaft Idler Gear
369-9356: Camshaft Idler Gear

Cat® 69 Teeth Camshaft Idler Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 369-9356
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 369-9356

Units of Measure

USMetric
Height (in): 1.685
Height (mm): 42.8
Inside Diameter (in): 3.191
Inside Diameter (mm): 81.06
Material Description: Steel
Number of Teeth: 69
Outside Diameter (in): 9.514
Outside Diameter (mm): 241.67
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 369-9356

ENGINE - MACHINE

3516C

ENGINE

3512B

INDUSTRIAL ENGINE

3512C 3516B 3516C

TRUCK

793C 797 785 789 789C 789D 789B 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

784C

OFF HIGHWAY TRUCK

785D 789

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced