Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsWear PlatesSki Plates370-1461: 10mm Thick Bucket Wear Plate
HomeGround Engaging ToolsWear PlatesSki Plates370-1461: 10mm Thick Bucket Wear Plate
370-1461: 10mm Thick Bucket Wear Plate

Cat® Bucket Wear Plate protects the bucket from abrasion and wear, extending the lifespan of equipment components

Brand: Cat

Product Images
370-1461: 10mm Thick Bucket Wear Plate
370-1461: 10mm Thick Bucket Wear Plate
370-1461: 10mm Thick Bucket Wear Plate
370-1461: 10mm Thick Bucket Wear Plate
370-1461: 10mm Thick Bucket Wear Plate

Cat® Bucket Wear Plate protects the bucket from abrasion and wear, extending the lifespan of equipment components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 370-1461
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 370-1461

Units of Measure

USMetric
Width (mm): 165.0
Inner Radius (mm): 452.0
Type: Radiused
Length (in): 34.921
Material: Abrasion Resistant Steel
Thickness (in): 0.394
Inner Radius (in): 17.795
Thickness (mm): 10.0
Length (mm): 887.0
Width (in): 6.496
View More
Compatible Models for part number 370-1461

WHEEL LOADER

972M 972 966XE 966K XE 972XE 966H 966M XE 966 XE 966K 966 966M 972K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced