Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesPacking Supplies & Equipment390-3319: Carton
HomeWorkshop SuppliesPacking Supplies & Equipment390-3319: Carton
390-3319: Carton

Cat® Maintenance Products Box (10 per Bundle)

Brand: Cat

Product Images
390-3319: Carton
390-3319: Carton

Cat® Maintenance Products Box (10 per Bundle)

Brand: Cat

DescriptionSpecifications
Specifications for part number 390-3319

Units of Measure

USMetric
Weight (kg): 1.19
Weight (lb): 2.624
Outside Diameter (mm): 381.0
Material Description: Corrugated Cardboard
Overall Width (in): 18.0
Overall Length (in): 19.0
Overall Width (mm): 457.0
Overall Length (mm): 483.0
Outside Diameter (in): 15.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced