Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsWear PlatesSidebar Wear Plates447-7363: 10mm Thick Wear Plate
HomeGround Engaging ToolsWear PlatesSidebar Wear Plates447-7363: 10mm Thick Wear Plate
447-7363: 10mm Thick Wear Plate

Cat® Wear Plate for bucket ensuring extended service life and exceptional resistance to abrasion and impact

Brand: Cat

Product Images
447-7363: 10mm Thick Wear Plate
447-7363: 10mm Thick Wear Plate
447-7363: 10mm Thick Wear Plate
447-7363: 10mm Thick Wear Plate
447-7363: 10mm Thick Wear Plate

Cat® Wear Plate for bucket ensuring extended service life and exceptional resistance to abrasion and impact

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 447-7363
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 447-7363

Units of Measure

USMetric
Height (mm): 542.1
Position: Inner
Length (in): 46.417
Material: Abrasion Resistant Steel
Thickness (in): 0.394
Thickness (mm): 10.0
Length (mm): 1,179.0
Height (in): 21.343
View More
Compatible Models for part number 447-7363

BUCKET

BUCKET

WHEEL LOADER

966K 972K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced