Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineTurbo SystemTurbo Cartridges450-1416: Turbocharger Cartridge
HomeEngineTurbo SystemTurbo Cartridges450-1416: Turbocharger Cartridge
450-1416: Turbocharger Cartridge

Cat® Turbocharger Cartridge

Brand: Cat

Product Images
450-1416: Turbocharger Cartridge
450-1416: Turbocharger Cartridge
450-1416: Turbocharger Cartridge
450-1416: Turbocharger Cartridge
450-1416: Turbocharger Cartridge

Cat® Turbocharger Cartridge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 450-1416
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 450-1416

Units of Measure

USMetric
Length (in): 10.08
Length (mm): 256.1
Outside Diameter (in): 7.85
Outside Diameter (mm): 199.4
Material: Ductile (Spheroidal) Iron
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 450-1416

GENERATOR

SR4B SR4 SR5

GEN SET ENGINE

3512B

GENERATOR SET

3512B

POWER MODULE

PM3512

INDUSTRIAL ENGINE

3512B

PETROLEUM GEN SET

3512B

View More
Compare Alternate Parts
Length (in)
Outside Diameter (in)
Description
450-1416
This part:
450-1416: Turbocharger Cartridge

10.08

7.85

Cat® Turbocharger Cartridge

0R-7036
This part:
0R-7036: Cat® Reman Turbocharger Cartridge

13.3

10.1

Cat Reman Turbocharger Cartridge

Related parts
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt

Cat® 0.375" Hexagonal Head Stainless Steel Bolt

Contact Dealer
Visit us

or use our Contact Form
121-5736: 1.6mm Thick Turbocharger Gasket
121-5736: 1.6mm Thick Turbocharger Gasket

Turbocharger Gasket

Contact Dealer
Visit us

or use our Contact Form
5P-7128: 3/8''-16 x 2'' Hex Head Bolt
5P-7128: 3/8''-16 x 2'' Hex Head Bolt

Cat® 0.375'' Stainless Steel High Temperature Hexagonal Head Bolt

Contact Dealer
Visit us

or use our Contact Form
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock Nut

Lock Nut

Contact Dealer
Visit us

or use our Contact Form
2N-2765
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
Check Price
Contact Dealer
121-5736
121-5736: 1.6mm Thick Turbocharger Gasket
Check Price
Contact Dealer
5P-7128
5P-7128: 3/8''-16 x 2'' Hex Head Bolt
Check Price
Contact Dealer
2N-2766
2N-2766: 3/8''-16 Cone Lock Nut
Check Price
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced