Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsLubrication Pumps454-4835: Lubrication Pump
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsLubrication Pumps454-4835: Lubrication Pump
454-4835: Lubrication Pump

Cat® Tank Mounted Lubrication Pump for the Auto Lube System

Brand: Cat

Product Images
454-4835: Lubrication Pump
454-4835: Lubrication Pump
454-4835: Lubrication Pump
454-4835: Lubrication Pump
454-4835: Lubrication Pump

Cat® Tank Mounted Lubrication Pump for the Auto Lube System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 454-4835
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 454-4835

Units of Measure

USMetric
Material: Steel (Body),Acrylic Adhesive,Carbon Steel
Overall Height (in): 9.1
Overall Height (mm): 231.0
Overall Length (in): 28.0
Overall Length (mm): 711.0
Overall Width (in): 11.7
Overall Width (mm): 297.0
View More
Compatible Models for part number 454-4835

WHEEL DOZER

854 854K

WHEEL LOADER

988H 988K 988 988 XE 990K 990H 993K 992K 990 993 992 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced