Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeCabsCab HVAC SystemsLouvers460-4734: 170mm Length Louver Vent
HomeCabsCab HVAC SystemsLouvers460-4734: 170mm Length Louver Vent
460-4734: 170mm Length Louver Vent

Cat® 170mm Length Plastic Louver Vent Used In Operator Cabin

Brand: Cat

Product Images
460-4734: 170mm Length Louver Vent
460-4734: 170mm Length Louver Vent
460-4734: 170mm Length Louver Vent
460-4734: 170mm Length Louver Vent
460-4734: 170mm Length Louver Vent

Cat® 170mm Length Plastic Louver Vent Used In Operator Cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 460-4734
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 460-4734
Material: Polyamide Plastic
View More
Compatible Models for part number 460-4734

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800 RM400

EJECTOR TRUCK

740

OFF HIGHWAY TRUCK

777G 777 775 773 789 785 793

ROTARY CUTTER

RC20

WHEEL LOADER

908 907 906 995 992

COMPACT WHEEL LOADER

906

ROAD RECLAIMER

RM600 RM800 RM400

TRACK-TYPE TRACTOR

D9 D8 D8T D10T2 D10 D11 D9T D11T

ARTICULATED TRUCK

730 EJECTOR 725 740 GC 745 730 735

ROTARY DRILL

MD6380 MD6310 MD6200 MD6250

MINI HYD EXCAVATOR

308 307.5 309 306 306.5 308.5 310

TRACK FELLER BUNCHER

522 521

ROTARY/TRACK DRILLS

MD6640

TRUCK

785 775G 773G LRC 775G OEM 785G 773G 775G LRC 777G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced