Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses461-5747: 101.6mm Inner Diameter Elbow Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses461-5747: 101.6mm Inner Diameter Elbow Hose
461-5747: 101.6mm Inner Diameter Elbow Hose

Cat® Elbow Hose For After Cooler Air Lines

Brand: Cat

Product Images
461-5747: 101.6mm Inner Diameter Elbow Hose
461-5747: 101.6mm Inner Diameter Elbow Hose
461-5747: 101.6mm Inner Diameter Elbow Hose
461-5747: 101.6mm Inner Diameter Elbow Hose
461-5747: 101.6mm Inner Diameter Elbow Hose

Cat® Elbow Hose For After Cooler Air Lines

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 461-5747
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 461-5747
Material: Other Hose
View More
Compatible Models for part number 461-5747

LOAD HAUL DUMP

R2900 XE

SOIL COMPACTOR

825K 825

WHEEL DOZER

824 834 834K 824K

SHOVEL

6040

LANDFILL COMPACTOR

826K 836K 826 836

HYDRAULIC SHOVEL

6030 6040

WHEEL LOADER

988GC 988K 988 986K 988 XE 986 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced