Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineTurbo SystemDiffusers & Nozzles483-0976: Exhaust Pipe Diffuser
HomeEngineTurbo SystemDiffusers & Nozzles483-0976: Exhaust Pipe Diffuser
483-0976: Exhaust Pipe Diffuser

Cat® Exhaust Diffuser

Brand: Cat

Product Images
483-0976: Exhaust Pipe Diffuser
483-0976: Exhaust Pipe Diffuser
483-0976: Exhaust Pipe Diffuser
483-0976: Exhaust Pipe Diffuser
483-0976: Exhaust Pipe Diffuser

Cat® Exhaust Diffuser

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 483-0976
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 483-0976

Units of Measure

USMetric
Inside Diameter (in): 3.1
Inside Diameter (mm): 78.0
Length (in): 3.31
Length (mm): 84.0
Material: Cast Iron,Ductile (Spheroidal) Iron
Outside Diameter (in): 5.6
Outside Diameter (mm): 141.0
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 483-0976

UNDERGROUND ART TRUCK

AD63

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

657 651 631K 637 631 637K

OFF HIGHWAY TRUCK

772 777G 770 777 775 773

MOTOR GRADER

24

SPL EXCAVATOR BASED SOLN

OEM-PM

HYDRAULIC SHOVEL

6015B 6020 6015 6040 6030 T4 6020B 6030

TRACK-TYPE TRACTOR

D10T2 D10T D10 D11 D11T

ROTARY DRILL

MD6310 MD6250

PETROLEUM PACKAGE

CX31-C13I

SHOVEL

6040

WHEEL TRACTOR

631K 651

ENGINE

C15 C18

SOIL COMPACTOR

825 825K

LOCOMOTIVE ENGINE

C32 C27 3512C

PETROLEUM ENGINE

C15 C18 C27 C32

EJECTOR TRUCK

740

WHEEL DOZER

844 834K 854K 854 824 824K 844K

COLD PLANER

PM620 PM622

LANDFILL COMPACTOR

836K 826K 826

WHEEL LOADER

993K 988K 992K 986 988GC 986K 990K 990 993 992

ROAD RECLAIMER

RM600

ARTICULATED TRUCK

745C 740C 735C 740 GC 745

INDUSTRIAL ENGINE

C32 C27 C18 C13 C15 C9.3

WHEEL SCRAPER

637K 657E

QUARRY TRUCK

772G 770G

TRUCK

772G 775G 772G OEM 775G OEM 770G 773G 773G OEM 770G OEM 777G 777F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced