Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeCabsCab VisibilityVision Systems483-3826: 24V Camera LCD Display
HomeCabsCab VisibilityVision Systems483-3826: 24V Camera LCD Display
483-3826: 24V Camera LCD Display

Cat® Camera LCD Display for Three Cameras and Switcher

Brand: Cat

Product Images
483-3826: 24V Camera LCD Display
483-3826: 24V Camera LCD Display
483-3826: 24V Camera LCD Display
483-3826: 24V Camera LCD Display
483-3826: 24V Camera LCD Display

Cat® Camera LCD Display for Three Cameras and Switcher

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 483-3826
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 483-3826

Units of Measure

USMetric
Length (mm): 188.0
Width (mm): 120.0
Overall Width (mm): 157.5
Depth (mm): 90.0
Overall Depth (mm): 144.5
Cable Length (meters): 4
Length (in): 7.4
Width (in): 4.7
Overall Width (in): 6.2
Depth (in): 3.5
Overall Depth (in): 5.69
Cable Length (feet): 13.12
Material: Alloy Aluminum,PC / ABS Plastic
View More
Compatible Models for part number 483-3826

ARTICULATED TRUCK

730 740 735 OEM 725 735

RECLAIMER MIXER

RM-300 RM-500

TRUCK

777G

SPRAY AR

CAT WDS

EJECTOR TRUCK

740 730

WATER DELIVERY SYSTEM

777G CAT WDS

WHEEL LOADER

994F

View More
Compare Alternate Parts
Length (in)
Width (in)
Overall Width (in)
Description
483-3826
This part:
483-3826: 24V Camera LCD Display

7.4

4.7

6.2

Cat® Camera LCD Display for Three Cameras and Switcher

11R-1215
This part:
11R-1215: Cat® Reman New with Core (NWC) Electronic Display

Cat Reman Electronic Display (NWC)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced