Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings485-5463: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings485-5463: Sleeve Bearing (Bushing)
485-5463: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
485-5463: Sleeve Bearing (Bushing)
485-5463: Sleeve Bearing (Bushing)
485-5463: Sleeve Bearing (Bushing)
485-5463: Sleeve Bearing (Bushing)
485-5463: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 485-5463
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 485-5463

Units of Measure

USMetric
Inside Diameter (in): 8.661
Material: Bronze,Manganese Bronze Brass
Type: Flanged Sleeve
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 160.0
Outside Diameter (mm): 175.0
Outside Diameter (in): 6.89
Overall Length (mm): 110.0
Overall Length (in): 4.331
Flange Diameter (mm): 185.0
Flange Diameter (in): 7.283
Thickness (mm): 9.0
Thickness (in): 0.35
Sleeve Outside Diameter (mm): 175.0
Flange Thickness (in): 0.354
Sleeve Inside Diameter (in): 6.299
Flange Thickness (mm): 9.0
Cross Holes: Yes
Sleeve Outside Diameter (in): 6.89
Unique Features: No
Sleeve Inside Diameter (mm): 160
View More
Compatible Models for part number 485-5463

SHOVEL

6040

HYDRAULIC SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced