Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineEngine ComponentsEngine Covers4N-1114: Starter Motor Cover
HomeEngineEngine ComponentsEngine Covers4N-1114: Starter Motor Cover
4N-1114: Starter Motor Cover

Cat® 12.7mm Thick Cover For Starter Motor

Brand: Cat

Product Images
4N-1114: Starter Motor Cover
4N-1114: Starter Motor Cover
4N-1114: Starter Motor Cover
4N-1114: Starter Motor Cover
4N-1114: Starter Motor Cover

Cat® 12.7mm Thick Cover For Starter Motor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-1114
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4N-1114

Units of Measure

USMetric
Material: Aluminum,Alloy Aluminum
Thickness (in): 0.5
Thickness (mm): 12.7
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4N-1114

GENERATOR

SR4B SR500 XQP500 SR4 SR5 SR4BHV

TRUCK ENGINE

C9 3408B 1673C 3406E C-9 C11 C13 C15 C-10 C-12 C-15 C-16 3408 3406 3306 3176B

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

POWER PACK

C18

SPL EXCAVATOR BASED SOLN

OEM-PM

ROTARY DRILL

MD6540C MD6380

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

345B II 349D L 336D 336E 336F 336D2 L 336F XE 349E L 3101 352F XE VG 345B 345C 345D 349F L 352F-VG M325C 336D L 336F L XE 349D 336E L 349E 336E H 349F 352F 340F 345B L 336F LN XE 336F L 345C L 336D2 GC 345D L 336F LNXE 336F LN 330C 330D 245B 336D2 L XE 365B L 365B 336E LH 349F LXE 336D2 LXE MH3295 340D2 L 336E LNH 336D LN 340F L UHD 349E L VG 349D2 330C L 336D2 568 FM 330D L 352 UHD 349 330D MH 340F L LRE 349D2 L 352 355 568 FM LL 340D L 336D2 XE 330C LN 395 245 365B II 374 345C MH

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 641B 621 651 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 639D 627B 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

352F OEM

VEHICULAR ENGINE

3516 3512

TRACK LOADER

973D

PETROLEUM ENGINE

3516 3512 C15 C13 C18 C11 C27 3508C 3508B C9 2016 C32 3412E 3516C 3516B C175-16 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

WHEEL DOZER

844H 844K 844 834B 814B

LANDFILL COMPACTOR

836 836H

PETROLEUM GEN SET

3512B 3512C C27 C32

WHEEL LOADER

988B 988F 990 II 988F II 990 990K 990H 992D 992C

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740 GC 730C 745C 725 735C 745 730 735

ENGINE - INDUSTRIAL

3512B 3406B C15 3516B 3561B

INDUSTRIAL ENGINE

C32 C27 C18 3126B 3456 C9.3 3176C 3176B C175-16 3412 3406 3512 3516 C-12 3508B C-15 C-10 C-16 3508 3516B 3516C 3406E 3406C 3408E 3408B 3408C C7 C9 3512E 3512B 3512C C32B C9.3B 3196 3412E 3412C CG137-08 C-9 C11 C13 C15

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

651E 631G 621E 657G 621B 657E 623E 637K

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3512 G3516 G3508

TRACTOR

772B 776C 768C

BULLDOZER

834U 834S 9SU 10SU 8S 8U 9U 10U 8A

PUMPER

SPF343 SCT673 SPF743 SPF343C SPS342 SPS343 SPT343 SPT342

UNDERGROUND ART TRUCK

AD22 AE40 AE40 II AD55B AD60 AD63 AD45 AD40

POWER MODULE

XQ2280 XQC1200 PP3516 C32 C18 3516C XQC1600 PM3508 XQG400 PM3516 PM3512 PM3412 TR43-C18L PMG3516

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1700G R1700 II R1600 R1700

OFF HIGHWAY TRUCK

796 AC 794 AC 773GC 772 770 775 773 793F 798 AC 793 798

MATERIAL HANDLER

MH3260

OEM SOLUTIONS

3412C

WINCH

59 58 59N 59L 58L

MOTOR GRADER

24 120M 140H 16M 16G 14M 14H 24H 12M 24M 16H NA

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6020 6018 6015 6030 6030 T4 6030 T2 6015B 6020B 6015 FS 6060

TRACK-TYPE TRACTOR

D10 D9 GC D9 D8 D10N D10R D10T D11R D11T D8T D8R D8L D10T2 D9T D9R D9L D9N

MARINE ENGINE

C30 C32 C9.3 C32 MARINE 3412 C9 3408 3406 3516 3512 C18 MARINE 3508 C18 C15 3508C 3508B 3408B 3408C 3406B 3406E C140 3516B 3516C 3516E 3512C 3512E C175-16 C32B 3512B 3412C 3412E 3412D

MARINE AUXILIARY

C32 3512 3508 C32B 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

PL83 PL87 583T 589

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX31-C18I TH31-E61 CX35-C18I TH31-C9T CX31-C13I C18

MOBILE HYD POWER UNIT

330D L 352FMHPU 349D L 336FMHPU 340D2 L 336D L 336F 336D 345D 345C 330D 330C 349D2 345C L

RIPPER SCARIFIER

16G

GENERATOR SET

DE1400 G3520 G3516 G3512 G3508 3508 3412C D1500 G3412 C13GENSET C15 GENSET 3412 C32 GEN SET CG137-12 3516 C18 C15 3512 C13 C32 GENSET C18 MARINE GS CG137-08 C9.3 DE1500 3512B GENS D1250 DE1000S C9 GEN SET 3516C GEN G3516B G3516C D1000 G3516E G3516H 3508C C175-16GENSET 3508B SR5 C9 C27 C32 DE1250S 3516B GEN D800 C15 GEN SE XQP1100 C175-20 C175-16 G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C C32B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

ENGINE

C175-16 C15 C18 C175-20 G3412 C9 INDUSTRIAL G3408C 3512E 3508PETROL 3512C G3516J 3516C 3516E C32B INDUSTRIAL G3406 G3408 G3520J G3412C 3512PETROL C32 INDUSTRIAL C9.3 3516PETROLEUM C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C175-16 3516C 3516B C32 C27 3512E 3512C 3512B 3508 3508C 3508B

EJECTOR TRUCK

730C 730C2 EJ 740

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PR-450 PR-750B PM-565B PM312 PM313 PM310 PR-1000 PR-450C PM-200 PM-201 PM-565

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500 RR-250

ENGINE - MACHINE

3516C 3408 C27 3208 C4.4

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C 3516B G3520B DE1100 C13GENSET 3512B POWER SYS G3516B G3508 C15 GEN SE G3516 G3512 3508B 3412 3412C C-12 3508 DE800S 3406 3408 3512 3516

RIPPER

9 8 10

ROTARY/TRACK DRILLS

MD6290 MD5125 MD5150C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775F 772G OEM 793F OEM 775E 775D 777C 777B 777D 775G OEM 770G OEM 769D 769C 797 770G 795F XQ 793F 772G 69D 773E 773D 797F 773F 773G OEM 797B 773B 795F AC 793F AC 775G LRC

POWERTRAIN

TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced