Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineCooling SystemOil Coolers4W-5405: Oil Cooler Core
HomeEngineCooling SystemOil Coolers4W-5405: Oil Cooler Core
4W-5405: Oil Cooler Core

Cat® Oil Cooler Core for Engines

Brand: Cat

Product Images
4W-5405: Oil Cooler Core
4W-5405: Oil Cooler Core
4W-5405: Oil Cooler Core
4W-5405: Oil Cooler Core
4W-5405: Oil Cooler Core

Cat® Oil Cooler Core for Engines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4W-5405
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4W-5405
Width (mm): 297.2
Height (mm): 297.2
Length (mm): 1,188.7
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4W-5405

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3516C GEN 3516B GEN G3516B G3520C 3516 3516C 3516B G3516

POWER MODULE

3516B 3516C PP3516 PM3516 PMG3516

ENGINE

3516C 3516PETROLEUM

VEHICULAR ENGINE

3516

LOCOMOTIVE ENGINE

3516 3516C 3516B

PETROLEUM ENGINE

3516C 3516B 3516

WHEEL LOADER

994

GEN SET ENGINE

3516 3516B G3516B G3516

MARINE AUXILIARY

3516C 3516B

MARINE ENGINE

3516 3516B 3516C

ENGINE - INDUSTRIAL

3561B 3516B

INDUSTRIAL ENGINE

3516B 3516C 3516

TRUCK

789 793

GAS ENGINE

G3516

View More
Compare Alternate Parts
Description
4W-5405
This part:
4W-5405: Oil Cooler Core

Cat® Oil Cooler Core for Engines

0R-5544
This part:
0R-5544: Cat® Reman Oil Cooler

Cat® Reman Oil Cooler

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced