Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionTop Covers597-8077: Bucket Center Wear Plate
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionTop Covers597-8077: Bucket Center Wear Plate
597-8077: Bucket Center Wear Plate

Cat® Bucket Center Wear Plate protect the center portion of bucket, enhancing durability and minimizing damage from abrasive materials during operations

Brand: Cat

Product Images
597-8077: Bucket Center Wear Plate
597-8077: Bucket Center Wear Plate
597-8077: Bucket Center Wear Plate
597-8077: Bucket Center Wear Plate
597-8077: Bucket Center Wear Plate
597-8077: Bucket Center Wear Plate

Cat® Bucket Center Wear Plate protect the center portion of bucket, enhancing durability and minimizing damage from abrasive materials during operations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 597-8077
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 597-8077

The Bucket Center Wear Plate is used to protect the center of the bucket during rigorous material handling operations. This wear plate serves as a shield, safeguarding the bucket's structure against damage from abrasive materials such as rocks, gravel, and debris. It ensures prolonged bucket life, maintaining performance and reducing the need for frequent repairs. By preserving the bucket's structural integrity and functionality, the wear plate supports continuous operation.

Attributes:
• Prolong bucket life by preventing damage to the structure.
• Absorbs impact from high loads, reducing stress on the bucket.
• Withstands high-pressure and high-impact operations.

Applications:
The Bucket Center Wear Plate is located on the central area of the bucket, providing protection during excavation, and helping maintain the bucket's strength and functionality, ensuring optimal performance and reliability.

View More
Specifications for part number 597-8077

Units of Measure

USMetric
Weight (kg): 11.5
Weight (lb): 25.35
Length (mm): 342.0
Length (in): 13.47
Width (mm): 342.0
Width (in): 13.465
Height (mm): 206.0
Height (in): 8.09
Material: Low Alloy Steel,Steel
Position: Center
Bevel Angle: 22.5
Wear or Durability: Cast
Thickness (in): 1.378
Depth (mm): 196.2
Hole Quantity: 3
Thickness (mm): 35.0
Depth (in): 7.724
Hole Spacing (in): 3.346
Attachment Method: Bolt-on
Hole Spacing (mm): 85.0
Spade Angle: 0.0
View More
Compatible Models for part number 597-8077

WHEEL LOADER

988F II 988G 988H 988F 988K 986H 986K 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced