Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageRolling ComponentsTrack Roller Groups603-8536: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups603-8536: Track Roller Group
603-8536: Track Roller Group

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 145mm Tread Diameter, 245.54mm Mounting Width, Carrier Roller Compatible

Brand: Cat

Product Images
603-8536: Track Roller Group
603-8536: Track Roller Group
603-8536: Track Roller Group
603-8536: Track Roller Group
603-8536: Track Roller Group

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 145mm Tread Diameter, 245.54mm Mounting Width, Carrier Roller Compatible

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 603-8536
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 603-8536

Units of Measure

USMetric
Mounting Width (in): 9.667
Application: Standard Application
Mounting Bolt Axial Spacing (mm): 296
UC System: GD
Carrier Roller Compatible: Yes
Mounting Width (mm): 245.54
Mounting Cap Bolt Thread Size: M20
Link Outside Spread (in): 8.465
Inside Spread (in): 3.386
Link Outside Spread (mm): 215
Inside Spread (mm): 86
Flange Type: SINGLE FLANGE
Mounting Bolt Traverse Spacing (in): 3.858
Tread Diameter (in): 5.709
Mounting Cap Bolt Hole Diameter (mm): 21.5
Tread Diameter (mm): 145.0
Mounting Cap Bolt Hole Diameter (in): 0.846
Shaft Length (in): 12.52
Shaft Length (mm): 318
Outer Flange Diameter (mm): 180
Shaft OD (mm): 59.89
Shaft OD (in): 2.358
Mounting Bolt Axial Spacing (in): 11.654
Mounting Bolt Traverse Spacing (mm): 98
Outer Flange Diameter (in): 7.087
View More
Compatible Models for part number 603-8536

UNDERCARRIAGE

OEMS

POWER MODULE

OEM POWER

FORESTRY PRODUCTS

FM528 FM528 LL

EXCAVATOR

321 320D3 GC 320 GX 323 GX 320D3 322 320GX

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced