Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeElectrical & ElectronicsPowerPower ControlsControl Units & ECMs619-3483: Engine Electronic Control Module
HomeElectrical & ElectronicsPowerPower ControlsControl Units & ECMs619-3483: Engine Electronic Control Module
619-3483: Engine Electronic Control Module

Cat® Engine Electronic Control Module is for monitoring, and regulating engine functions to enhance performance, fuel efficiency, and emission control

Brand: Cat

Product Images
619-3483: Engine Electronic Control Module
619-3483: Engine Electronic Control Module
619-3483: Engine Electronic Control Module
619-3483: Engine Electronic Control Module
619-3483: Engine Electronic Control Module

Cat® Engine Electronic Control Module is for monitoring, and regulating engine functions to enhance performance, fuel efficiency, and emission control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 619-3483
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 619-3483
Material: Alloy Aluminum
View More
Compatible Models for part number 619-3483

GENERATOR SET

C4.4XQ100 C4.4 C4.4XQ80 C7.1

ENGINE

C7.1 MARIN

BACKHOE LOADER

434F 450F 430F 428F 444F 432F 420F

MOTOR GRADER

120M 2

WHEEL LOADER

950K 962K

ASPHALT PAVER

BG1000E AP-1055E BG1055E AP-1000E

MARINE ENGINE

C4.4

PNEUMATIC COMPACTOR

CW-34

INDUSTRIAL ENGINE

C4.4 C7.1

WHEEL FELLER BUNCHER

2570C 2670C 573C 563C

COMPACTOR

CB10

EXCAVATOR

324E 329E LN 324E L 329E L 324E LN 329E

VIBRATORY COMPACTOR

CS-64B CS-76B CB-54B CS-56B CS-68B CP-54B CP-74B CS-74B CS-54B CS-66B CB-44B CS-78B CP-56B CP-68B

MOBILE HYD POWER UNIT

329E C7.1

View More
Compare Alternate Parts
Description
619-3483
This part:
619-3483: Engine Electronic Control Module

Cat® Engine Electronic Control Module is for monitoring, and regulating engine functions to enhance performance, fuel efficiency, and emission control

20R-1768
This part:
20R-1768: Cat® Reman Electronic Control Module (ECM)

Cat® Reman Electronic Control Module (ECM) (A5:E2) (Fluid Cooled-Fast Fill)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced