Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsBlade Cutting Edges & End BitsGrader Front Blade Cutting Edges620-3476: 12 mm Grader Front Blade Edge Kit
HomeGround Engaging ToolsBlade Cutting Edges & End BitsGrader Front Blade Cutting Edges620-3476: 12 mm Grader Front Blade Edge Kit
620-3476: 12 mm Grader Front Blade Edge Kit

Brand: Cat

Product Images
620-3476: 12 mm Grader Front Blade Edge Kit
620-3476: 12 mm Grader Front Blade Edge Kit

Brand: Cat

Items included

No results available.

336-4484: Cutting Edge
336-4484: Cutting EdgeQuantity: 1
7X-0448: 5/8''-11 Hex Nut
7X-0448: 5/8''-11 Hex NutQuantity: 2
322-6629: PLATE
322-6629: PLATEQuantity: 1
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex NutQuantity: 17
4F-3653: 5/8-11 Thread 44.45mm Long Plow Bolt
4F-3653: 5/8-11 Thread 44.45mm Long Plow BoltQuantity: 17
336-4483: Cutting Edge
336-4483: Cutting EdgeQuantity: 1
4F-3654: 5/8-11 Thread 50.8mm Long Plow Bolt
4F-3654: 5/8-11 Thread 50.8mm Long Plow BoltQuantity: 2
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 620-3476

We are still working on adding a description for this part.

Specifications for part number 620-3476

Units of Measure

USMetric
Width (mm): 152.4
Wear or Durability: Standard
Thickness (in): 0.472
Thickness (mm): 12.0
Width (in): 6.0
View More
Compatible Models for part number 620-3476

MOTOR GRADER

12H NA 140H NA 12G 163H NA

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced