Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsTooth Bars626-9535: 2134 mm Tooth Bar Kit for use with Bare Base Edge
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsTooth Bars626-9535: 2134 mm Tooth Bar Kit for use with Bare Base Edge
626-9535: 2134 mm Tooth Bar Kit for use with Bare Base Edge

Brand: Cat

fallback-image
626-9535: 2134 mm Tooth Bar Kit for use with Bare Base Edge

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

2J-3507: 1''-8 Hex Nut
2J-3507: 1''-8 Hex NutQuantity: 2
275-5427: Bucket Tooth Bar
275-5427: Bucket Tooth BarQuantity: 1
8S-9093: 1''-8 x 2 1/4'' Hex Head Bolt
8S-9093: 1''-8 x 2 1/4'' Hex Head BoltQuantity: 2
3B-4516: Slide Latch Lockwasher
3B-4516: Slide Latch LockwasherQuantity: 2
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Description for part number 626-9535

We are still working on adding a description for this part.

Specifications for part number 626-9535

Units of Measure

USMetric
Width Between Sidebars (mm): 2,134.0
Type: Bare Base Edge
Width Between Sidebars (in): 84.016
View More
Compatible Models for part number 626-9535

MULTI TERRAIN LOADER

267 257D 277B 277D 277C 297D 297C 257 297D2 287C2 257D3 247 297D XHP 287 277C2 247B3 267B 287C 287B 287D 277 297D2 XHP 257B3

COMPACT TRACK LOADER

249D 289D 289C 279C2 289D3 255 259D3 279D3 265 249D3 299D XHP 259D 239D 299D 299C 279D 279C 259B3 239D3 299D3 XE 289C2 299D3 299D2 299D2 XHP

SKID STEER LOADER

242B3 249D3 226D3 226D 246B 246D 246C 236 232 262D3 250 236B3 232D 272C 272D 272D XHP 248 246 242 262 242D3 260 246D3 226B3 248B 268B 216 256C 236D 252 232D3 252B3 236D3 216B3 242D 262B 262D 262C 228 272D2 XHP 226 272D3 XE 262C2 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced