Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineFuel SystemFuel Injectors647-0750: Engine Fuel Injector
HomeEngineFuel SystemFuel Injectors647-0750: Engine Fuel Injector
647-0750: Engine Fuel Injector

Cat® Engine Fuel Injector is responsible for delivering accurate amounts of fuel into the combustion chamber for efficient combustion and engine performance

Brand: Cat

Product Images
647-0750: Engine Fuel Injector
647-0750: Engine Fuel Injector
647-0750: Engine Fuel Injector
647-0750: Engine Fuel Injector
647-0750: Engine Fuel Injector

Cat® Engine Fuel Injector is responsible for delivering accurate amounts of fuel into the combustion chamber for efficient combustion and engine performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 647-0750
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 647-0750

Units of Measure

USMetric
Weight (kg): 2.31
Weight (lb): 5.09
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 647-0750

WHEEL TRACTOR

621G

GENERATOR SET

C27

ENGINE

C27 INDUSTRIAL

PETROLEUM ENGINE

C32

OFF HIGHWAY TRUCK

777E 777

WHEEL LOADER

980H 992K

TRACK-TYPE TRACTOR

D11T D8R

ARTICULATED TRUCK

740 735 OEM

ROTARY/TRACK DRILLS

MD6290

MARINE ENGINE

C18 C32

INDUSTRIAL ENGINE

C15 C32B

TRUCK

777C 777B 777D 777G

EXCAVATOR

M325C 374D L

PETROLEUM PACKAGE

CX35-P800 TH48-E70

View More
Compare Alternate Parts
Weight (lb)
Description
647-0750
This part:
647-0750: Engine Fuel Injector

5.09

Cat® Engine Fuel Injector is responsible for delivering accurate amounts of fuel into the combustion chamber for efficient combustion and engine performance

30R-0003
This part:
30R-0003: Cat® Reman C15 Fuel Injector

Cat Reman C15 Fuel Injector (EI550) (EUI) (ACERT)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced