Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageTrack ComponentsTrack Groups658-6443: Undercarriage Track
HomeUndercarriageTrack ComponentsTrack Groups658-6443: Undercarriage Track
658-6443: Undercarriage Track

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

Brand: Cat

fallback-image
658-6443: Undercarriage Track

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 658-6443
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 658-6443

An Undercarriage Track featuring a grouser built, delivers maximum grip on rough terrains, reducing slippage and improving equipment stability. The extreme service built enhances wear resistance, allowing extended operation in demanding environments. Equipped with a sealed and lubricated track system, it minimizes internal friction and prevents debris from entering, ensuring smooth movement and reduced maintenance. The integrated wear sensor provides real-time monitoring of track conditions, enabling timely replacements and minimizing unexpected downtime.

Applications:
• Grouser built enhances traction and stability.
• Sealed and lubricated system minimizes wear and internal friction.
• Reduces ground disturbance while maintaining a strong grip.

Applications:
An Undercarriage Track is used to enhance equipment stability, traction, and longevity in demanding conditions, sealed, lubricated built and wear sensors reduce maintenance needs and ensure optimal performance.

View More
Specifications for part number 658-6443

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 4.528
Track Shoe Hole Type: Not Applicable
Shoe Width (mm): 610.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr
Weight (kg): 3,430.0
UC System: HD
ARM: No
Number of Sections: 43
Shoe Width (in): 24.016
Grease Track Type: Not Applicable
Bushing Inside Diameter (in): 3.346
Link Inside Spread Sprocket (mm): 115
Shoe Type: Ses
Seal And Lube Type: SALT
Bushing Inside Diameter (mm): 85
Master Link Type: 5 Tooth Master
Track Pitch (mm): 240.0
Track Pitch (in): 9.449
Weight (lb): 7,562.0
Offset: Not Applicable
Track Bolt Thread: 1
Number of Grousers: Single
Clipped: No
Wear Sensor: Yes
Track Stiffening System: Not Applicable
Master Bolt Thread: 1
View More
Compatible Models for part number 658-6443

We currently do not have compatibility information for this part.

Compare Alternate Parts
Link Inside Spread Sprocket (in)
Shoe Width (in)
Bushing Inside Diameter (in)
Description
658-6443
This part:
658-6443: Undercarriage Track

4.528

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

458-7790
This part:
458-7790: Track Group

4.134

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240mm Track Pitch

571-3532
This part:
571-3532: Track Group

4.134

24.016

3.469

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240.5mm Track Pitch

658-6419
This part:
658-6419: Undercarriage Track Assembly

4.134

24.016

3.469

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240.5mm Track Pitch, Wear Sensor

658-6413
This part:
658-6413: Undercarriage Track Assembly

4.134

24.016

3.469

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240.5mm Track Pitch, Wear Sensor

658-6459
This part:
658-6459: 610mm Width Undercarriage Track

4.528

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

658-6439
This part:
658-6439: Undercarriage Track

4.528

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

379-4048
This part:
379-4048: Track Group

4.134

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240mm Track Pitch

613-7171
This part:
613-7171: Track Group

4.528

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, MS, 610mm Shoe Width, 240mm Track Pitch

512-0738
This part:
512-0738: Track Group

4.134

24.016

3.469

Cat® Track Group Round Hole, 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240.5mm Track Pitch

512-0736
This part:
512-0736: Track Group

4.134

24.016

3.469

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 610mm Shoe Width, 240.5mm Track Pitch

379-4044
This part:
379-4044: Track Group

4.134

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 610mm Shoe Width, 240mm Track Pitch

658-6463
This part:
658-6463: 610mm Width Undercarriage Track

4.528

24.016

3.346

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, MS, 610mm Shoe Width, 240mm Track Pitch, Wear Sensor

Related parts
379-4058: Track Group
379-4058: Track Group

Cat® Track Group Round Hole, 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 685mm Shoe Width, 240mm Track Pitch

Contact Dealer
Visit us

or use our Contact Form
379-4042: Track Group
379-4042: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 560mm Shoe Width, 240mm Track Pitch

Contact Dealer
Visit us

or use our Contact Form
379-4060: Track Group
379-4060: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 685mm Shoe Width, 240mm Track Pitch

Contact Dealer
Visit us

or use our Contact Form
658-6447: Undercarriage Track
658-6447: Undercarriage Track

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 685mm Shoe Width, 240mm Track Pitch, Wear Sensor

Contact Dealer
Visit us

or use our Contact Form
658-6449: Undercarriage Track Assembly
658-6449: Undercarriage Track Assembly

Cat® Track Group Round Hole, 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 685mm Shoe Width, 240mm Track Pitch, Wear Sensor

Contact Dealer
Visit us

or use our Contact Form
658-6451: Undercarriage Track
658-6451: Undercarriage Track

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, SES, 685mm Shoe Width, 240mm Track Pitch, Wear Sensor

Contact Dealer
Visit us

or use our Contact Form
379-4054: Track Group
379-4054: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 685mm Shoe Width, 240mm Track Pitch

Contact Dealer
Visit us

or use our Contact Form
379-4058
379-4058: Track Group
Check Price
Contact Dealer
379-4042
379-4042: Track Group
Check Price
Contact Dealer
379-4060
379-4060: Track Group
Check Price
Contact Dealer
658-6447
658-6447: Undercarriage Track
Check Price
Contact Dealer
658-6449
658-6449: Undercarriage Track Assembly
Check Price
Contact Dealer
658-6451
658-6451: Undercarriage Track
Check Price
Contact Dealer
379-4054
379-4054: Track Group
Check Price
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced