Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeElectrical & ElectronicsBasic ComponentsSolenoids6N-9988: Solenoid (12V)
HomeElectrical & ElectronicsBasic ComponentsSolenoids6N-9988: Solenoid (12V)
6N-9988: Solenoid (12V)

Cat® Solenoid Engine Shut Off (12V)

Brand: Cat

Product Images
6N-9988: Solenoid (12V)
6N-9988: Solenoid (12V)
6N-9988: Solenoid (12V)
6N-9988: Solenoid (12V)
6N-9988: Solenoid (12V)

Cat® Solenoid Engine Shut Off (12V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6N-9988
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6N-9988

Units of Measure

USMetric
Length (in): 2.37
Distance Between Flange Holes (in): 2.50
Distance Between Flange Holes (mm): 63.5
Length (mm): 112.5
Type: Pull
Weight (kg): 2.62
Voltage (volts): 12 Vdc
Weight (lb): 1.19
View More
Compatible Models for part number 6N-9988

GEN SET ENGINE

3208

ENGINE - MACHINE

3208

TRUCK ENGINE

3208

MARINE ENGINE

3208

INDUSTRIAL ENGINE

3412

EXCAVATOR

225

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553 CB-614

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

FB221

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced