Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageBogiesBogies6T-1382: Straight Minor Bogie
HomeUndercarriageBogiesBogies6T-1382: Straight Minor Bogie
6T-1382: Straight Minor Bogie

Cat® Bogie-Minor (Straight)

Brand: Cat

Product Images
6T-1382: Straight Minor Bogie
6T-1382: Straight Minor Bogie
6T-1382: Straight Minor Bogie
6T-1382: Straight Minor Bogie
6T-1382: Straight Minor Bogie

Cat® Bogie-Minor (Straight)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6T-1382
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6T-1382
Material: Boron Steel,Microalloy Steel,Carbon Steel
Shoe Type: Extreme Service, Single Grouser, Trapezoidal
View More
Compatible Models for part number 6T-1382

TRACK-TYPE TRACTOR

D9L D10R D10T2 D10T D10N D10

RIPPER

10 9

BULLDOZER

9U 10SU 10U 9S 9C

WINCH

59 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced