Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsPilot & Thermoplastic Hoses7Y-4390: HOSE A
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsPilot & Thermoplastic Hoses7Y-4390: HOSE A
7Y-4390: HOSE A

Reduced Outside Diameter Thermoplastic Hose Assembly

Brand: Cat

Product Images
7Y-4390: HOSE A
7Y-4390: HOSE A
7Y-4390: HOSE A
7Y-4390: HOSE A
7Y-4390: HOSE A

Reduced Outside Diameter Thermoplastic Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-4390
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7Y-4390

Units of Measure

USMetric
Overall Length (mm): 2,400.0
Weight (kg): 0.367
Hose ID (in): 0.375
Material: Carbon Steel,Other Hose,Medium Pressure Hose
Overall Length (in): 94.488
Hose ID (mm): 9.52
Hose Type: Thermoplastic Reduced Outside Diameter Hose
View More
Compatible Models for part number 7Y-4390

MINI HYD EXCAVATOR

308C

GENERATOR SET

3512B

WHEELED EXCAVATOR

W345C MH W345B II M325B M330D

HEX BASED SPL SOLUTION

352F OEM 320E

FRONT SHOVEL

5080 5090B

EXCAVATOR

352F 320C L 330 L 345B II 345B L 324D FM LL 330-A L 349D L 329D LN 325D FM LL 314D LCR 325B L 329D L 312E 323F SA 312F 320D LN 324D FM 336D 312C 324D 349D2 L 320E LRR 375-A L 325F LCR 320D2 323F LN 336D2 L M325D MH 330D LN 314D CR 320C FM 326D L 323F 323D 320 322N 320D L 322-A LN 312E L 349E L 330D2 325 350-A 318C 322 LN 325C L 323D SA 345D L VG 322C 323D S 336D LN 340D L 323D L 313F L 325C FM 322 L 330D2 L 323D LN 323D2 349E L VG 329D 326D2 L 314F CR 385B 345B 345D 330-A 320E L 320D2 GC 325D FM 345D L 349F L 325B LN 320D2 FM 325D L 330C LN 320B 320C 330-A L 320D 320D GC 326D2 330 LN 323E L 325D MH 352F-VG 323D2 L 320D LRR 315C 330C L 321D LCR 336D L 323E SA 320E LN 374D L 375-A 320B S 323F OEM 336D2 320F L 330-A LN 320B N 320B L 312C L 323E LN 350-A L 345B II MH 329D2 L 322C FM 314E CR 320D FM 330C FM 330C 330D 314C 320D2 L 324D LN 329D2 323F L 345C MH M325D L MH 325B 324D L 350 L 330D L 313F 322-A L 322-A N 320 GC 325C 325D 325F

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

329D L 330D2 345D 349D L 336D L 323D LN 324D LN 349E L HVG 325D L 325C 325D 336D 323D L 352FMHPU 323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced