Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesFoam, Insulation, & Liners8X-1032: 100mm Width Reinforced Rubber Belt
HomeHardware, Seals, & ConsumablesFoam, Insulation, & Liners8X-1032: 100mm Width Reinforced Rubber Belt
8X-1032: 100mm Width Reinforced Rubber Belt

Cat® Reinforced Rubber Belt of 700mm Length used to Support Steps of Frame and Body Ladder

Brand: Cat

Product Images
8X-1032: 100mm Width Reinforced Rubber Belt
8X-1032: 100mm Width Reinforced Rubber Belt
8X-1032: 100mm Width Reinforced Rubber Belt
8X-1032: 100mm Width Reinforced Rubber Belt
8X-1032: 100mm Width Reinforced Rubber Belt

Cat® Reinforced Rubber Belt of 700mm Length used to Support Steps of Frame and Body Ladder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8X-1032
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8X-1032

Units of Measure

USMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 700.0
Width (mm): 100.0
Thickness (mm): 19.0
Hole Size (mm): 14 (6X)
Length (in): 27.56
Width (in): 3.94
Thickness (in): 0.75
Hole Size (in): 0.55 (6X)
Material: Rubber & Fiber Rubber
View More
Compatible Models for part number 8X-1032

ARTICULATED TRUCK

D350E D400E

PIPELAYER

561M

TRUCK

777C 777D 777G 777F

WHEEL SCRAPER

623G 657G 621G 627G 657E

QUARRY TRUCK

777E

TRACTOR

776D

OFF HIGHWAY TRUCK

777G 777E 777 773GC

MOTOR GRADER

12H NA 140H NA 12H 12G 12K 120H 130G 120G 140K 2 163H 135H NA 12H ES 140H ES 120H ES 143H 135H 160H NA 160K 140K 160H 163H NA 120K 160G 140H 140G 160H ES 120H NA 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced