A Connector Plug facilitates reliable electrical connectivity by securely linking wires to transmit power and signals within a circuit. It provides a firm, weather-resistant connection, reducing signal loss and preventing accidental disconnection due to vibrations. The plug features three contact pins that align accurately for optimal conductivity, ensuring stable operation. Its durable housing protects against dust, moisture, and mechanical stress, extending equipment lifespan.
Attributes:
• Features a black housing, providing a sleek and durable outer shell.
• With an Ingress Protection 69 rating, the connector is fully dustproof and can withstand temporary submersion in water.
• Supports a maximum operating voltage of 250V, making it suitable for different electrical systems.
• Standard wire seal type, prevents moisture and contaminants from entering the connection.
Applications:
A Connector Plug is used in electrical wiring systems of equipment, found in control panels, wiring harnesses, and power distribution circuits, and ensures stable electrical connectivity for sensors, actuators, and control units.