Caterpillar

Pilih Peralatan

Pilih peralatan untuk melihat suku cadang yang cocok untuk peralatan Anda.
Tidak ada saran hasil. Coba lagi.
Mendaftar
Caterpillar

Tambahkan Peralatan

Untuk menemukan suku cadang yang sesuai.Untuk menemukan suku cadang yang sesuai.
Cari nama atau nomor suku cadang

Pilih Peralatan

BerandaPerangkat Keras, Seal & Barang Habis PakaiSeal, Gasket & O-RingSeal Lainnya498-8947: Seal
Beranda
Perangkat Keras, Seal & Barang Habis PakaiSeal, Gasket & O-RingSeal Lainnya
498-8947: Seal
498-8947: Seal

Cat® Seal (Oscillating Hitch Group)

Merek: Cat

Gambar Produk
498-8947: Seal
498-8947: Seal
498-8947: Seal
498-8947: Seal

Cat® Seal (Oscillating Hitch Group)

Merek: Cat

Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Apakah Akan Sesuai?Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Tambah Peralatan
Apakah sesuai atau perlu perbaikan? Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Periksa Harga
Periksa Harga
Silakan masuk untuk melihat harga pelanggan
Informasi Garansi
Kebijakan Pengembalian
Keterangan
Keterangan

Description:
Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Application:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Application:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Spesifikasi
Spesifikasi
Unit PengukuranASMetrik
Outside Diameter (mm): 90
Outside Diameter (in): 3,543
Inside Diameter (mm): 70
Inside Diameter (in): 2,755
Thickness (mm): 10
Thickness (in): 0,393
Material: Steel,Carbon Steel
Weight (kg): 0,137
Weight (lb): 0,302
Unit PengukuranASMetrik
Outside Diameter (mm): 90
Outside Diameter (in): 3,543
Inside Diameter (mm): 70
Lihat Lainnya
Model yang Kompatibel
Model yang Kompatibel

Kami saat ini tidak memiliki informasi kompatibilitas untuk suku cadang ini.

Informasi Garansi
Kebijakan Pengembalian
Parts Diagrams
No EquipmentMasukkan nomor seri peralatan atau pilih peralatan dari daftar yang ditambahkan sebelumnya untuk melihat diagram suku cadang.
Pilih Peralatan
DiagramKeteranganSpesifikasiModel yang Kompatibel
Diagram suku cadang untuk 498-8947
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
Keterangan untuk nomor suku cadang 498-8947

Description:
Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Application:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Lihat Lainnya
Spesifikasi untuk nomor suku cadang 498-8947

Unit Pengukuran

ASMetrik
Outside Diameter (mm): 90
Outside Diameter (in): 3,543
Inside Diameter (mm): 70
Inside Diameter (in): 2,755
Thickness (mm): 10
Thickness (in): 0,393
Material: Steel,Carbon Steel
Weight (kg): 0,137
Weight (lb): 0,302
Lihat Lainnya
Model yang Kompatibel untuk nomor suku cadang 498-8947

Kami saat ini tidak memiliki informasi kompatibilitas untuk suku cadang ini.

KunciKunci
Pemasangan Pabrik

Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.

Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Bicara dengan ahlinya