Caterpillar

Pilih Peralatan

Pilih peralatan untuk melihat suku cadang yang cocok untuk peralatan Anda.
Tidak ada saran hasil. Coba lagi.
Mendaftar
Caterpillar

Tambahkan Peralatan

Untuk menemukan suku cadang yang sesuai.Untuk menemukan suku cadang yang sesuai.
Cari nama atau nomor suku cadang

Pilih Peralatan

Beranda533-1774: XT-6 ES
Beranda533-1774: XT-6 ES
533-1774: XT-6 ES

Cat® XT-6 ES

Merek: Cat

Gambar Produk
533-1774: XT-6 ES
533-1774: XT-6 ES

Cat® XT-6 ES

Merek: Cat

Periksa Harga
Periksa Harga
Silakan masuk untuk melihat harga pelanggan
Informasi Garansi
Kebijakan Pengembalian
Keterangan
Keterangan

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

Peringatan Produk Rakitan Selang CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

Peringatan Produk Rakitan Selang CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Lihat Lainnya
Spesifikasi
Spesifikasi
Overall Length (mm): 2.600
Weight (kg): 8,467
Material: High Pressure Hose
Overall Length (mm): 2.600
Weight (kg): 8,467
Material: High Pressure Hose
Lihat Lainnya
Model yang Kompatibel
Model yang Kompatibel

Kami saat ini tidak memiliki informasi kompatibilitas untuk suku cadang ini.

Informasi Garansi
Kebijakan Pengembalian
Parts Diagrams
No EquipmentMasukkan nomor seri peralatan atau pilih peralatan dari daftar yang ditambahkan sebelumnya untuk melihat diagram suku cadang.
Pilih Peralatan
KunciKunci
Pemasangan Pabrik

Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.

Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Bicara dengan ahlinya