Caterpillar

Pilih Peralatan

Pilih peralatan untuk melihat suku cadang yang cocok untuk peralatan Anda.
Tidak ada saran hasil. Coba lagi.
Mendaftar
Caterpillar

Tambahkan Peralatan

Untuk menemukan suku cadang yang sesuai.Untuk menemukan suku cadang yang sesuai.
Cari nama atau nomor suku cadang

Pilih Peralatan

Beranda596-2294: One Wire Braid Compact Hose
Beranda596-2294: One Wire Braid Compact Hose
596-2294: One Wire Braid Compact Hose

Cat® One Wire Braid Compact Hose

Merek: Cat

Gambar Produk
596-2294: One Wire Braid Compact Hose
596-2294: One Wire Braid Compact Hose

Cat® One Wire Braid Compact Hose

Merek: Cat

Periksa Harga
Periksa Harga
Silakan masuk untuk melihat harga pelanggan
Informasi Garansi
Kebijakan Pengembalian
Keterangan
Keterangan

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Spesifikasi
Spesifikasi
Overall Length (mm): 1.885
Weight (kg): 1,538
Material: Medium Pressure Hose
Overall Length (mm): 1.885
Weight (kg): 1,538
Material: Medium Pressure Hose
Lihat Lainnya
Model yang Kompatibel
Model yang Kompatibel
Traktor Tipe Track
D9
Lihat Lainnya
Traktor Tipe Track
D9
Informasi Garansi
Kebijakan Pengembalian
Parts Diagrams
No EquipmentMasukkan nomor seri peralatan atau pilih peralatan dari daftar yang ditambahkan sebelumnya untuk melihat diagram suku cadang.
Pilih Peralatan
DiagramKeteranganSpesifikasiModel yang Kompatibel
Diagram suku cadang untuk 596-2294
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
Keterangan untuk nomor suku cadang 596-2294

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Lihat Lainnya
Spesifikasi untuk nomor suku cadang 596-2294
Overall Length (mm): 1.885
Weight (kg): 1,538
Material: Medium Pressure Hose
Lihat Lainnya
Model yang Kompatibel untuk nomor suku cadang 596-2294

TRAKTOR TIPE TRACK

D9

Lihat Lainnya
KunciKunci
Pemasangan Pabrik

Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.

Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Bicara dengan ahlinya