A Hex Countersunk Pipe Plug in an idler provides a secure and reliable sealing solution for the threaded openings in the idler assembly. Inserting the plug into the threaded hole, effectively blocks the passage of fluids, contaminants, or debris, ensuring the integrity and proper functioning of the idler. Additionally, the countersunk design allows the plug to fit flush with the surface of the idler, providing a smooth and streamlined appearance while minimizing the risk of snagging or interference with other components. Overall, the purpose of the hex countersunk pipe plug in an idler is to maintain the idler's performance, prevent leakage, and protect the internal components from external elements.
Attributes: • Provides a reliable seal, preventing the leakage of fluids or contaminants from the idler. • Ensuring strength, corrosion resistance, and longevity in harsh operating conditions. • Resisting vibrations and movement during operation.
Application: A Hex Countersunk Pipe Plug in an idler provides a secure and leak-tight seal for threaded openings in the idler component.
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
A Hex Countersunk Pipe Plug in an idler provides a secure and reliable sealing solution for the threaded openings in the idler assembly. Inserting the plug into the threaded hole, effectively blocks the passage of fluids, contaminants, or debris, ensuring the integrity and proper functioning of the idler. Additionally, the countersunk design allows the plug to fit flush with the surface of the idler, providing a smooth and streamlined appearance while minimizing the risk of snagging or interference with other components. Overall, the purpose of the hex countersunk pipe plug in an idler is to maintain the idler's performance, prevent leakage, and protect the internal components from external elements.
Attributes: • Provides a reliable seal, preventing the leakage of fluids or contaminants from the idler. • Ensuring strength, corrosion resistance, and longevity in harsh operating conditions. • Resisting vibrations and movement during operation.
Application: A Hex Countersunk Pipe Plug in an idler provides a secure and leak-tight seal for threaded openings in the idler component.
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
A Hex Countersunk Pipe Plug in an idler provides a secure and reliable sealing solution for the threaded openings in the idler assembly. Inserting the plug into the threaded hole, effectively blocks the passage of fluids, contaminants, or debris, ensuring the integrity and proper functioning of the idler. Additionally, the countersunk design allows the plug to fit flush with the surface of the idler, providing a smooth and streamlined appearance while minimizing the risk of snagging or interference with other components. Overall, the purpose of the hex countersunk pipe plug in an idler is to maintain the idler's performance, prevent leakage, and protect the internal components from external elements.
Attributes: • Provides a reliable seal, preventing the leakage of fluids or contaminants from the idler. • Ensuring strength, corrosion resistance, and longevity in harsh operating conditions. • Resisting vibrations and movement during operation.
Application: A Hex Countersunk Pipe Plug in an idler provides a secure and leak-tight seal for threaded openings in the idler component.
Lihat Lainnya
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
Model yang Kompatibel untuk nomor suku cadang 102-0883
GENERATOR SET
3512
HEX BASED SPL SOLUTION
352F OEM
PUMP FLUID END
WSF063
MATERIAL HANDLER
MH3295
PUMP
WS063
TRACK SKIDDER
527 D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
535B 525 515 545 525B
TRACK-TYPE TRACTOR
D6H XL D6H XR D6T LGP D6 D6H II D6T LGPPAT D6T XL PAT D6T XW PAT D4H III D6R II D4H XL D6T XW D5H XL D6T XL D4H D5M D5N D5H D6R LS D6R D6T D6M D6N D6H
ROTARY DRILL
MD6380
MINI HYD EXCAVATOR
307-A 307B
ROTARY/TRACK DRILLS
MD6540 MD6640
PIPELAYER
561M
FRONT SHOVEL
385C 5090B
EXCAVATOR
352F 330 L 330-A L 349D L 325-A LN 320-A L 320-A S 320-A N 312B 349D2 L 325-A 374F L 311B 390D 322N 390F 374F 325 LN 322-A LN 349E L 325-A L 322 LN 345D L VG 390D L 320-A 322 L 3101 385C FS 349E L VG 352F XE VG 385B 385C 345D 330-A 312B L 307 345D L 349F L 320N 385C L 315B L 365C L 349D2 395 330 LN 352F-VG 325 L 365C L MH 315B 385C L MH 374D L 330-A LN 365B II 390F L M312 374 M315 M318 320 L 365B L 349D 307-A 322-A L 365C 322-A N 313B 349E 349F 365B M320
PUMP POWER END
WSP063
MOBILE HYD POWER UNIT
385C 349E L HVG 385C L 390F
Lihat Lainnya
KunciKunci
Pemasangan Pabrik
Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.
Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.
Remanufaktur
Tidak Dapat Dikembalikan
Kit
Diganti
Remanufaktur
Tidak Dapat Dikembalikan
Kit
Diganti
Bicara dengan ahlinya
Apakah Akan Sesuai?Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Tambah Peralatan
Apakah sesuai atau perlu perbaikan? Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.