NEEMBA INTERNATIONAL LTD

Pilih Peralatan

Pilih peralatan untuk melihat suku cadang yang cocok untuk peralatan Anda.
Tidak ada saran hasil. Coba lagi.

Mendaftar

NEEMBA INTERNATIONAL LTD

Pilih Peralatan

Tambahkan Peralatan

Untuk menemukan suku cadang yang sesuai.Untuk menemukan suku cadang yang sesuai.
Cari nama atau nomor suku cadang
BerandaPerangkat Keras, Seal & Barang Habis PakaiPerangkat KerasPinPin Lainnya240-4063: PIN KAIT
Beranda
Perangkat Keras, Seal & Barang Habis PakaiPerangkat KerasPinPin Lainnya
240-4063: PIN KAIT
240-4063: PIN KAIT

Cat® 165mm Long Hook Pin is employed for rapid attachment of various accessories to the arms of Excavators and Backhoe Loaders equipped with quick couplers, simplifying equipment customization in construction and excavation operations

Merek: Cat

Gambar Produk
240-4063: PIN KAIT
240-4063: PIN KAIT
240-4063: PIN KAIT
240-4063: PIN KAIT
240-4063: PIN KAIT

Cat® 165mm Long Hook Pin is employed for rapid attachment of various accessories to the arms of Excavators and Backhoe Loaders equipped with quick couplers, simplifying equipment customization in construction and excavation operations

Merek: Cat

Hubungi Dealer Anda
Kunjungi kami

atau gunakan Formulir Kontak
Simpan ke Daftar

Detail & Setelan Daftar
Peralatan Terkait (opsional)
Anda tidak memiliki peralatan yang dikaitkan dengan akun Anda. Tambahkan peralatan dengan mengunjungi Peralatan Saya.

Visibilitas Daftar
Daftar secara default bersifat pribadi. Atur ke publik untuk berbagi dengan anggota di organisasi Anda.
Publik

Jenis file yang didukung:

.csv (sampel),

.xlsx (sampel).

Telusur
Buat & SimpanBatal
Informasi Garansi
Kebijakan Pengembalian
Keterangan
Keterangan

A Hook Pin is a fastening pin, it features a hook-like design, which allows for swift and secure attachment of various accessories, such as buckets and attachments, to the arms of machines like Excavators and Backhoe Loaders. This pin plays a major role in ensuring safe and efficient equipment customization, enabling quick changes of attachments as needed for different tasks. Its robust construction and reliable locking mechanism guarantee a secure connection, enhancing both productivity and safety on job sites.

Attributes:
• Excellent resistance to wear and corrosion
• Ensuring a perfect fit with the coupling mechanism
• Withstands the forces generated during heavy operations
• Quick and hassle-free attachment and detachment

Application:
A Hook Pin is used to ensure a secure and stable connection between the bucket and the machine's arm, enhancing safety and reliability during heavy equipment operations.

Peringatan:Kanker dan Kelainan Reproduksi - www.P65Warnings.ca.gov

A Hook Pin is a fastening pin, it features a hook-like design, which allows for swift and secure attachment of various accessories, such as buckets and attachments, to the arms of machines like Excavators and Backhoe Loaders. This pin plays a major role in ensuring safe and efficient equipment customization, enabling quick changes of attachments as needed for different tasks. Its robust construction and reliable locking mechanism guarantee a secure connection, enhancing both productivity and safety on job sites.

Attributes:
• Excellent resistance to wear and corrosion
• Ensuring a perfect fit with the coupling mechanism
• Withstands the forces generated during heavy operations
• Quick and hassle-free attachment and detachment

Application:
A Hook Pin is used to ensure a secure and stable connection between the bucket and the machine's arm, enhancing safety and reliability during heavy equipment operations.

Peringatan:Kanker dan Kelainan Reproduksi - www.P65Warnings.ca.gov
Spesifikasi
Spesifikasi
Unit PengukuranASMetrik
Diameter (mm): 20
Pin Length (mm): 165
Diameter (in): 0.787
Unit PengukuranASMetrik
Diameter (mm): 20
Pin Length (mm): 165
Diameter (in): 0.787
Lihat Lainnya
Model yang Kompatibel
Model yang Kompatibel
Mini Hyd Excavator
303.5303303C CR302.7D303.5C304D CR302.4D302.5302.5C303.5D
Backhoe
BH150BH160
Lihat Lainnya
Mini Hyd Excavator
303.5303303C CR302.7D303.5C304D CR302.4D302.5302.5C303.5D
Informasi Garansi
Kebijakan Pengembalian
Diagram suku cadang untuk 240-4063
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
DiagramKeteranganSpesifikasiModel yang Kompatibel
Diagram suku cadang untuk 240-4063
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
Keterangan untuk nomor suku cadang 240-4063

A Hook Pin is a fastening pin, it features a hook-like design, which allows for swift and secure attachment of various accessories, such as buckets and attachments, to the arms of machines like Excavators and Backhoe Loaders. This pin plays a major role in ensuring safe and efficient equipment customization, enabling quick changes of attachments as needed for different tasks. Its robust construction and reliable locking mechanism guarantee a secure connection, enhancing both productivity and safety on job sites.

Attributes:
• Excellent resistance to wear and corrosion
• Ensuring a perfect fit with the coupling mechanism
• Withstands the forces generated during heavy operations
• Quick and hassle-free attachment and detachment

Application:
A Hook Pin is used to ensure a secure and stable connection between the bucket and the machine's arm, enhancing safety and reliability during heavy equipment operations.

Lihat Lainnya
Peringatan:Kanker dan Kelainan Reproduksi - www.P65Warnings.ca.gov
Spesifikasi untuk nomor suku cadang 240-4063

Unit Pengukuran

ASMetrik
Diameter (mm): 20
Pin Length (mm): 165
Diameter (in): 0.787
Lihat Lainnya
Model yang Kompatibel untuk nomor suku cadang 240-4063

MINI HYD EXCAVATOR

303.5 303 303C CR 302.7D 303.5C 304D CR 302.4D 302.5 302.5C 303.5D

BACKHOE

BH150 BH160

Lihat Lainnya
KunciKunci
Pemasangan Pabrik

Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.

Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Bicara dengan ahlinya