A Nitrogen Oxide Sensor Wiring Supporting Plate is a sturdy plate used to secure and support the wiring connections of a Nitrogen Oxide (NOx) sensor. It includes a plate, boss, link, and weld nuts that are welded together to be fitted with the frame and protect the wiring harness assembly of the NOx sensor. It provides a stable mounting surface for the sensor's wiring harness, ensuring proper routing and protection of the electrical connections. It is made of durable material to withstand the loads and stresses that are encountered in the assembly. It prevents the cables from interfering with other components or becoming exposed to potential damage.
Attributes: • Provided with 4 weld nuts to fit the fastener of size M6 • Provided with a weld nut and a boss to fit the fastener of size M10 • Withstands the vibrations and forces that are generated during operation
Applications: A Nitrogen Oxide Sensor Wiring Supporting Plate is used to provide a stable and secure mounting surface for the NOx sensor's wiring connections. It helps prevent the wiring from becoming loose, damaged, or tangled, which could lead to inaccurate sensor readings or potential electrical issues.
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
A Nitrogen Oxide Sensor Wiring Supporting Plate is a sturdy plate used to secure and support the wiring connections of a Nitrogen Oxide (NOx) sensor. It includes a plate, boss, link, and weld nuts that are welded together to be fitted with the frame and protect the wiring harness assembly of the NOx sensor. It provides a stable mounting surface for the sensor's wiring harness, ensuring proper routing and protection of the electrical connections. It is made of durable material to withstand the loads and stresses that are encountered in the assembly. It prevents the cables from interfering with other components or becoming exposed to potential damage.
Attributes: • Provided with 4 weld nuts to fit the fastener of size M6 • Provided with a weld nut and a boss to fit the fastener of size M10 • Withstands the vibrations and forces that are generated during operation
Applications: A Nitrogen Oxide Sensor Wiring Supporting Plate is used to provide a stable and secure mounting surface for the NOx sensor's wiring connections. It helps prevent the wiring from becoming loose, damaged, or tangled, which could lead to inaccurate sensor readings or potential electrical issues.
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
Spesifikasi
Spesifikasi
Material: Alloy Mixed: Metal,Alloy Steel
Material: Alloy Mixed: Metal,Alloy Steel
Lihat Lainnya
Tempo de manutenção?
Facilitamos as coisas
Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.
A Nitrogen Oxide Sensor Wiring Supporting Plate is a sturdy plate used to secure and support the wiring connections of a Nitrogen Oxide (NOx) sensor. It includes a plate, boss, link, and weld nuts that are welded together to be fitted with the frame and protect the wiring harness assembly of the NOx sensor. It provides a stable mounting surface for the sensor's wiring harness, ensuring proper routing and protection of the electrical connections. It is made of durable material to withstand the loads and stresses that are encountered in the assembly. It prevents the cables from interfering with other components or becoming exposed to potential damage.
Attributes: • Provided with 4 weld nuts to fit the fastener of size M6 • Provided with a weld nut and a boss to fit the fastener of size M10 • Withstands the vibrations and forces that are generated during operation
Applications: A Nitrogen Oxide Sensor Wiring Supporting Plate is used to provide a stable and secure mounting surface for the NOx sensor's wiring connections. It helps prevent the wiring from becoming loose, damaged, or tangled, which could lead to inaccurate sensor readings or potential electrical issues.
Lihat Lainnya
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
Spesifikasi untuk nomor suku cadang 417-9983
Material: Alloy Mixed: Metal,Alloy Steel
Lihat Lainnya
Tempo de manutenção?
Facilitamos as coisas
Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.
Model yang Kompatibel untuk nomor suku cadang 417-9983
EXCAVATOR
335F LCR 335F
Lihat Lainnya
KunciKunci
Pemasangan Pabrik
Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.
Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.
Remanufaktur
Tidak Dapat Dikembalikan
Kit
Diganti
Remanufaktur
Tidak Dapat Dikembalikan
Kit
Diganti
Bicara dengan ahlinya
Apakah Akan Sesuai?Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Tambah Peralatan
Apakah sesuai atau perlu perbaikan? Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.