The Bucket Left Hand Lip Shroud is a robust, metallic, and wear-resistant material that serves as a protective covering for the left-hand side of the bucket's leading edge. The primary function of the lip shroud is to protect the bucket's leading edge from abrasion and wear caused by contact with various materials during digging and loading activities. By minimizing wear on the bucket's leading edge, the lip shroud contributes to the overall efficiency of the excavation or loading process, reducing downtime for maintenance and replacement.
Attributes: • Constructed from high-strength metals to withstand harsh working conditions. • Designed to be replaceable, allowing for easier maintenance and cost-effective wear management. • Shaped to match the contour of the bucket's left-hand lip, ensuring a seamless fit and optimal protection.
Applications: The Bucket Left Hand Lip Shroud is situated on the left side of the bucket's leading edge. It is a critical component in protecting the bucket and ensuring the longevity and efficiency of the excavation or loading process.
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
The Bucket Left Hand Lip Shroud is a robust, metallic, and wear-resistant material that serves as a protective covering for the left-hand side of the bucket's leading edge. The primary function of the lip shroud is to protect the bucket's leading edge from abrasion and wear caused by contact with various materials during digging and loading activities. By minimizing wear on the bucket's leading edge, the lip shroud contributes to the overall efficiency of the excavation or loading process, reducing downtime for maintenance and replacement.
Attributes: • Constructed from high-strength metals to withstand harsh working conditions. • Designed to be replaceable, allowing for easier maintenance and cost-effective wear management. • Shaped to match the contour of the bucket's left-hand lip, ensuring a seamless fit and optimal protection.
Applications: The Bucket Left Hand Lip Shroud is situated on the left side of the bucket's leading edge. It is a critical component in protecting the bucket and ensuring the longevity and efficiency of the excavation or loading process.
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
Spesifikasi
Spesifikasi
Unit PengukuranASMetrik
Depth (in): 24.197
Hole Spacing (in): 3.937
Series: X-2
Size: 140 mm
Thickness (mm): 63
Width (in): 18.504
Wear or Durability: Standard
Width (mm): 470
Base Edge Thickness Class: 140
Bevel Angle: 30
Position: LH
Spade Angle: 11.5
Hole Quantity: 2
Thickness (in): 2.48
Attachment Method: CapSure
Depth (mm): 614.6
Hole Spacing (mm): 100
Unit PengukuranASMetrik
Depth (in): 24.197
Hole Spacing (in): 3.937
Series: X-2
Lihat Lainnya
Model yang Kompatibel
Model yang Kompatibel
Work Tool
BUCKET
Shovel
6040
Hydraulic Shovel
6040
Lihat Lainnya
Work Tool
BUCKET
Informasi Garansi
Kebijakan Pengembalian
Diagram suku cadang untuk 463-4158
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
DiagramKeteranganSpesifikasiModel yang Kompatibel
Diagram suku cadang untuk 463-4158
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
Keterangan untuk nomor suku cadang 463-4158
The Bucket Left Hand Lip Shroud is a robust, metallic, and wear-resistant material that serves as a protective covering for the left-hand side of the bucket's leading edge. The primary function of the lip shroud is to protect the bucket's leading edge from abrasion and wear caused by contact with various materials during digging and loading activities. By minimizing wear on the bucket's leading edge, the lip shroud contributes to the overall efficiency of the excavation or loading process, reducing downtime for maintenance and replacement.
Attributes: • Constructed from high-strength metals to withstand harsh working conditions. • Designed to be replaceable, allowing for easier maintenance and cost-effective wear management. • Shaped to match the contour of the bucket's left-hand lip, ensuring a seamless fit and optimal protection.
Applications: The Bucket Left Hand Lip Shroud is situated on the left side of the bucket's leading edge. It is a critical component in protecting the bucket and ensuring the longevity and efficiency of the excavation or loading process.
Lihat Lainnya
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
Spesifikasi untuk nomor suku cadang 463-4158
Unit Pengukuran
ASMetrik
Depth (in): 24.197
Hole Spacing (in): 3.937
Series: X-2
Size: 140 mm
Thickness (mm): 63
Width (in): 18.504
Wear or Durability: Standard
Width (mm): 470
Base Edge Thickness Class: 140
Bevel Angle: 30
Position: LH
Spade Angle: 11.5
Hole Quantity: 2
Thickness (in): 2.48
Attachment Method: CapSure
Depth (mm): 614.6
Hole Spacing (mm): 100
Lihat Lainnya
Model yang Kompatibel untuk nomor suku cadang 463-4158
WORK TOOL
BUCKET
SHOVEL
6040
HYDRAULIC SHOVEL
6040
Lihat Lainnya
KunciKunci
Pemasangan Pabrik
Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.
Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.