NEEMBA INTERNATIONAL LTD

Pilih Peralatan

Pilih peralatan untuk melihat suku cadang yang cocok untuk peralatan Anda.
Tidak ada saran hasil. Coba lagi.

Mendaftar

NEEMBA INTERNATIONAL LTD

Pilih Peralatan

Tambahkan Peralatan

Untuk menemukan suku cadang yang sesuai.Untuk menemukan suku cadang yang sesuai.
Cari nama atau nomor suku cadang
BerandaUndercarriageTrack Karet607-4800: 400 mm Rubber Track For 239 249
Beranda
UndercarriageTrack Karet
607-4800: 400 mm Rubber Track For 239 249
607-4800: 400 mm Rubber Track For 239 249

Cat® Rubber Track 400mm Wide, 86mm Track Pitch, 49 Sections, Bar Tread Pattern

Merek: Cat

Gambar Produk
607-4800: 400 mm Rubber Track For 239 249
607-4800: 400 mm Rubber Track For 239 249
607-4800: 400 mm Rubber Track For 239 249
607-4800: 400 mm Rubber Track For 239 249
607-4800: 400 mm Rubber Track For 239 249

Cat® Rubber Track 400mm Wide, 86mm Track Pitch, 49 Sections, Bar Tread Pattern

Merek: Cat

Hubungi Dealer Anda
Kunjungi kami

atau gunakan Formulir Kontak
Simpan ke Daftar

Detail & Setelan Daftar
Peralatan Terkait (opsional)
Anda tidak memiliki peralatan yang dikaitkan dengan akun Anda. Tambahkan peralatan dengan mengunjungi Peralatan Saya.

Visibilitas Daftar
Daftar secara default bersifat pribadi. Atur ke publik untuk berbagi dengan anggota di organisasi Anda.
Publik

Jenis file yang didukung:

.csv (sampel),

.xlsx (sampel).

Telusur
Buat & SimpanBatal
Informasi Garansi
Kebijakan Pengembalian
Keterangan
Keterangan

Description:
Heavy Duty Bar Rubber Track for 239D, 239D3, 249D, 249D3.

Track Size - Width x Pitch x Lug Count mm (in) = 400x86x49 (15.7x3.4x49)

The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. The bar style tread is a durable tread that differentiates itself from the block tread in its lower ground disturbance performance, making it a good fit for any type of finish grade work. The bar-style rubber track tread also offers extra traction when operating in snow, compared to the block tread pattern. The bar-style rubber track excels in providing maximum traction in soft underfoot.

Application:
Cat® Heavy Duty Bar rubber tracks deliver a lower ground disturbance solution, making it a great fit for all types of finish-grade work. The bar-style rubber track tread offers extra traction above the block tread when operating in snow or soft underfoot conditions. Consult your owner’s manual or contact your local Cat Dealer for more information.

Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Karbon hitam (menyebar lewat udara, partikel tak terikat dengan ukuran yang dapat dihirup), yang menurut Negara Bagian California diketahui dapat menyebabkan kanker. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.

Description:
Heavy Duty Bar Rubber Track for 239D, 239D3, 249D, 249D3.

Track Size - Width x Pitch x Lug Count mm (in) = 400x86x49 (15.7x3.4x49)

The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. The bar style tread is a durable tread that differentiates itself from the block tread in its lower ground disturbance performance, making it a good fit for any type of finish grade work. The bar-style rubber track tread also offers extra traction when operating in snow, compared to the block tread pattern. The bar-style rubber track excels in providing maximum traction in soft underfoot.

Application:
Cat® Heavy Duty Bar rubber tracks deliver a lower ground disturbance solution, making it a great fit for all types of finish-grade work. The bar-style rubber track tread offers extra traction above the block tread when operating in snow or soft underfoot conditions. Consult your owner’s manual or contact your local Cat Dealer for more information.

Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Karbon hitam (menyebar lewat udara, partikel tak terikat dengan ukuran yang dapat dihirup), yang menurut Negara Bagian California diketahui dapat menyebabkan kanker. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
Spesifikasi
Spesifikasi
Unit PengukuranASMetrik
Overall Length (mm): 2324
Track Features: Tread Pattern-Bar
Overall Length (in): 91.5
Overall Height (mm): 762
Overall Height (in): 30
Overall Width (mm): 762
Overall Width (in): 30
Lugs (per row): 49
Circumference (mm): 4214
Circumference (in): 165.91
Material Description: Reinforced Rubber
Pitch (mm): 86
Pitch (in): 3.39
Type: Heavy Duty
Width (mm): 400
Width (in): 15.75
Color: Black
Approx. Weight (kg): 188
Approx. Weight (lb): 414.47
Material: Rubber & Fiber Rubber
Unit PengukuranASMetrik
Overall Length (mm): 2324
Track Features: Tread Pattern-Bar
Overall Length (in): 91.5
Lihat Lainnya
Model yang Kompatibel
Model yang Kompatibel
Compact Track Loader
249D239D249D3239D3
Skid Steer Loader
249D3
Lihat Lainnya
Compact Track Loader
249D239D249D3239D3
Informasi Garansi
Kebijakan Pengembalian
Diagram suku cadang untuk 607-4800
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
DiagramKeteranganSpesifikasiModel yang Kompatibel
Diagram suku cadang untuk 607-4800
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
Keterangan untuk nomor suku cadang 607-4800

Description:
Heavy Duty Bar Rubber Track for 239D, 239D3, 249D, 249D3.

Track Size - Width x Pitch x Lug Count mm (in) = 400x86x49 (15.7x3.4x49)

The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. The bar style tread is a durable tread that differentiates itself from the block tread in its lower ground disturbance performance, making it a good fit for any type of finish grade work. The bar-style rubber track tread also offers extra traction when operating in snow, compared to the block tread pattern. The bar-style rubber track excels in providing maximum traction in soft underfoot.

Application:
Cat® Heavy Duty Bar rubber tracks deliver a lower ground disturbance solution, making it a great fit for all types of finish-grade work. The bar-style rubber track tread offers extra traction above the block tread when operating in snow or soft underfoot conditions. Consult your owner’s manual or contact your local Cat Dealer for more information.

Lihat Lainnya
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Karbon hitam (menyebar lewat udara, partikel tak terikat dengan ukuran yang dapat dihirup), yang menurut Negara Bagian California diketahui dapat menyebabkan kanker. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
Spesifikasi untuk nomor suku cadang 607-4800

Unit Pengukuran

ASMetrik
Overall Length (mm): 2324
Track Features: Tread Pattern-Bar
Overall Length (in): 91.5
Overall Height (mm): 762
Overall Height (in): 30
Overall Width (mm): 762
Overall Width (in): 30
Lugs (per row): 49
Circumference (mm): 4214
Circumference (in): 165.91
Material Description: Reinforced Rubber
Pitch (mm): 86
Pitch (in): 3.39
Type: Heavy Duty
Width (mm): 400
Width (in): 15.75
Color: Black
Approx. Weight (kg): 188
Approx. Weight (lb): 414.47
Material: Rubber & Fiber Rubber
Lihat Lainnya
Model yang Kompatibel untuk nomor suku cadang 607-4800

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

249D3

Lihat Lainnya
KunciKunci
Pemasangan Pabrik

Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.

Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Bicara dengan ahlinya