NEEMBA INTERNATIONAL LTD

Pilih Peralatan

Pilih peralatan untuk melihat suku cadang yang cocok untuk peralatan Anda.
Tidak ada saran hasil. Coba lagi.

Mendaftar

NEEMBA INTERNATIONAL LTD

Pilih Peralatan

Tambahkan Peralatan

Untuk menemukan suku cadang yang sesuai.Untuk menemukan suku cadang yang sesuai.
Cari nama atau nomor suku cadang
BerandaDrivetrainFinal DriveSeal Duo-Cone Final Drive632-9179: 223.52mm Inner Diameter Duo Cone Seal
Beranda
DrivetrainFinal DriveSeal Duo-Cone Final Drive
632-9179: 223.52mm Inner Diameter Duo Cone Seal
632-9179: 223.52mm Inner Diameter Duo Cone Seal

Cat® Seal Gp-Duo Cone 255.88mm Assembled OD, 223.52mm Seal Ring ID, 46.6mm Axial Width

Merek: Cat

Gambar Produk
632-9179: 223.52mm Inner Diameter Duo Cone Seal
632-9179: 223.52mm Inner Diameter Duo Cone Seal
632-9179: 223.52mm Inner Diameter Duo Cone Seal
632-9179: 223.52mm Inner Diameter Duo Cone Seal
632-9179: 223.52mm Inner Diameter Duo Cone Seal

Cat® Seal Gp-Duo Cone 255.88mm Assembled OD, 223.52mm Seal Ring ID, 46.6mm Axial Width

Merek: Cat

Hubungi Dealer Anda
Kunjungi kami

atau gunakan Formulir Kontak
Simpan ke Daftar

Detail & Setelan Daftar
Peralatan Terkait (opsional)
Anda tidak memiliki peralatan yang dikaitkan dengan akun Anda. Tambahkan peralatan dengan mengunjungi Peralatan Saya.

Visibilitas Daftar
Daftar secara default bersifat pribadi. Atur ke publik untuk berbagi dengan anggota di organisasi Anda.
Publik

Jenis file yang didukung:

.csv (sampel),

.xlsx (sampel).

Telusur
Buat & SimpanBatal
Informasi Garansi
Kebijakan Pengembalian
Keterangan
Keterangan

A Lighting Harness facilitates the distribution of electrical power from the source to the lights. The heat shrink tube serves as an additional protective layer that safeguards the wiring from moisture, abrasion, and other potentially damaging factors. It allows for proper routing and securing of the wiring along the boom, ensuring safe and efficient operation without interference or damage to the electrical components.

Attributes:
• Reduces the risk of a short circuit which helps to prevent malfunction or damage
• Provided with braided sheathing to reduce insulation wear and deterioration

Applications:
A Lighting Harness enables electrical connections between the power source, control switches, and the lights themselves. It ensures that power is properly delivered to the floodlights, allowing them to function.

Peringatan:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Lighting Harness facilitates the distribution of electrical power from the source to the lights. The heat shrink tube serves as an additional protective layer that safeguards the wiring from moisture, abrasion, and other potentially damaging factors. It allows for proper routing and securing of the wiring along the boom, ensuring safe and efficient operation without interference or damage to the electrical components.

Attributes:
• Reduces the risk of a short circuit which helps to prevent malfunction or damage
• Provided with braided sheathing to reduce insulation wear and deterioration

Applications:
A Lighting Harness enables electrical connections between the power source, control switches, and the lights themselves. It ensures that power is properly delivered to the floodlights, allowing them to function.

Peringatan:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Spesifikasi
Spesifikasi
Unit PengukuranASMetrik
Inner Diameter (in): 8.8
Inner Diameter (mm): 223.52
Overall Width (in): 1.84
Overall Width (mm): 46.6
Weight (kg): 3.16
Weight (lb): 6.98
Unit PengukuranASMetrik
Inner Diameter (in): 8.8
Inner Diameter (mm): 223.52
Overall Width (in): 1.84
Lihat Lainnya
Model yang Kompatibel
Model yang Kompatibel
Hydraulic Shovel
6015B6015
Lihat Lainnya
Hydraulic Shovel
6015B6015
Informasi Garansi
Kebijakan Pengembalian
Diagram suku cadang untuk 632-9179
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
DiagramKeteranganSpesifikasiModel yang Kompatibel
Diagram suku cadang untuk 632-9179
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
Keterangan untuk nomor suku cadang 632-9179

A Lighting Harness facilitates the distribution of electrical power from the source to the lights. The heat shrink tube serves as an additional protective layer that safeguards the wiring from moisture, abrasion, and other potentially damaging factors. It allows for proper routing and securing of the wiring along the boom, ensuring safe and efficient operation without interference or damage to the electrical components.

Attributes:
• Reduces the risk of a short circuit which helps to prevent malfunction or damage
• Provided with braided sheathing to reduce insulation wear and deterioration

Applications:
A Lighting Harness enables electrical connections between the power source, control switches, and the lights themselves. It ensures that power is properly delivered to the floodlights, allowing them to function.

Lihat Lainnya
Peringatan:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Spesifikasi untuk nomor suku cadang 632-9179

Unit Pengukuran

ASMetrik
Inner Diameter (in): 8.8
Inner Diameter (mm): 223.52
Overall Width (in): 1.84
Overall Width (mm): 46.6
Weight (kg): 3.16
Weight (lb): 6.98
Lihat Lainnya
Model yang Kompatibel untuk nomor suku cadang 632-9179

HYDRAULIC SHOVEL

6015B 6015

Lihat Lainnya
KunciKunci
Pemasangan Pabrik

Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.

Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Bicara dengan ahlinya