The cabin air fan base is a component found in the cabin ventilation system of heavy machinery. It is responsible for providing a stable and secure mounting point for the cabin air fan.
Attributes: Designed to withstand the vibrations, shocks, and environmental conditions encountered. Ensuring efficient air distribution within the cabin space.
Applications: The cabin air fan base plays a crucial role in the ventilation system of heavy machinery cabins, ensuring proper air circulation and maintaining a comfortable and safe working environment for equipment operators and it is widely used in Cat® 112, 112E, 112F, 12, 120, 120, 120B, 120G, 120H, 120K, 120M, 12E, 12F, 12G, 12H, 12K, 12M, 130G, 135H, 14, 140, 140G, 140H, 140K, 140M, 143H, 14B, 14C, 14D, 14E, 14G, 14H, 14L, 14M, 150, 16, 160, 160H, 160K, 160M, 163H, 16G, 16H, 16M, 18, 18M, 212, 24H and 24M Motor Grader, 215, 215B, 215C, 215D, 219, 219D, 225, 225B, 225D, 229, 229D, 231D, 235, 235B, 235C, 235D, 245, 245B, 245D, 320D, 324D, 325, 325D, 330, 330D, 5130, 5130B, 5230, 5230B, 538, 548, 558 and 568 Excavators, 227, 2384D, 2484D, 539, 559D, 579D, 950 and FB518 Tree Harvester, 416, 416B, 426, 426B, 428, 428B, 436, 436B, 438, 438B, 446 and 446B Backhoe, 508, 518, 518C, 520D, 522D, 528B and 530B Skidder, 583T, 587R, 587T, PL72, PL83 and PL87 Pipelayer, 621, 621B, 621G, 621H, 623, 623G, 623H, 627, 627G, 627H, 631C, 631G, 633C, 633G, 637, 637G, 637H, 641B, 651B, 657B, 657G and 814 Wheel Tractor Scrapers, 815, 816, 825B, 826B and 835 Compactor, 824, 824B and 834 Wheel Type Tractor (For Dozer), 910, 922A, 922B, 922B, 944, 944A, 950, 950F, 966A, 966B, 966C, 980, 980B, 988, G910 and IT12 Wheel Loader, 931, 941, 941B, 951B, 951C, 955H, 955K, 955L, 963, 973K, 977K, 977L and 983 Track Loader, 977H, D10N, D10R, D11N, D11R, D2, D3, D4, D4C, D4D, D5, D6, D6B, D6C, D6G, D6K, D6R, D6T, D7, D7C,D7D, D7E, D7F, D7G, D7R, D8, D8,RD8, D8D,D8G, D8E,D8F, D8H, D8L, D8N, D8R, D9, D9D, D9E, D9G, D9H, D9N, D9R and D9T Track Type Tractor, 988 Carry Loader - Power Shift, M50D, V110C,V135C,V155C, V165C,V180C,V200C, V165C,V200C, V200C,V225C, V225C,V250C, V265C,V300C,V330C, V40D,V50D and VC60D Lift Truck, TH103, TH62, TH63, TH82 and TH83 Material Handler, TH514C Telehandlers.
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
The cabin air fan base is a component found in the cabin ventilation system of heavy machinery. It is responsible for providing a stable and secure mounting point for the cabin air fan.
Attributes: Designed to withstand the vibrations, shocks, and environmental conditions encountered. Ensuring efficient air distribution within the cabin space.
Applications: The cabin air fan base plays a crucial role in the ventilation system of heavy machinery cabins, ensuring proper air circulation and maintaining a comfortable and safe working environment for equipment operators and it is widely used in Cat® 112, 112E, 112F, 12, 120, 120, 120B, 120G, 120H, 120K, 120M, 12E, 12F, 12G, 12H, 12K, 12M, 130G, 135H, 14, 140, 140G, 140H, 140K, 140M, 143H, 14B, 14C, 14D, 14E, 14G, 14H, 14L, 14M, 150, 16, 160, 160H, 160K, 160M, 163H, 16G, 16H, 16M, 18, 18M, 212, 24H and 24M Motor Grader, 215, 215B, 215C, 215D, 219, 219D, 225, 225B, 225D, 229, 229D, 231D, 235, 235B, 235C, 235D, 245, 245B, 245D, 320D, 324D, 325, 325D, 330, 330D, 5130, 5130B, 5230, 5230B, 538, 548, 558 and 568 Excavators, 227, 2384D, 2484D, 539, 559D, 579D, 950 and FB518 Tree Harvester, 416, 416B, 426, 426B, 428, 428B, 436, 436B, 438, 438B, 446 and 446B Backhoe, 508, 518, 518C, 520D, 522D, 528B and 530B Skidder, 583T, 587R, 587T, PL72, PL83 and PL87 Pipelayer, 621, 621B, 621G, 621H, 623, 623G, 623H, 627, 627G, 627H, 631C, 631G, 633C, 633G, 637, 637G, 637H, 641B, 651B, 657B, 657G and 814 Wheel Tractor Scrapers, 815, 816, 825B, 826B and 835 Compactor, 824, 824B and 834 Wheel Type Tractor (For Dozer), 910, 922A, 922B, 922B, 944, 944A, 950, 950F, 966A, 966B, 966C, 980, 980B, 988, G910 and IT12 Wheel Loader, 931, 941, 941B, 951B, 951C, 955H, 955K, 955L, 963, 973K, 977K, 977L and 983 Track Loader, 977H, D10N, D10R, D11N, D11R, D2, D3, D4, D4C, D4D, D5, D6, D6B, D6C, D6G, D6K, D6R, D6T, D7, D7C,D7D, D7E, D7F, D7G, D7R, D8, D8,RD8, D8D,D8G, D8E,D8F, D8H, D8L, D8N, D8R, D9, D9D, D9E, D9G, D9H, D9N, D9R and D9T Track Type Tractor, 988 Carry Loader - Power Shift, M50D, V110C,V135C,V155C, V165C,V180C,V200C, V165C,V200C, V200C,V225C, V225C,V250C, V265C,V300C,V330C, V40D,V50D and VC60D Lift Truck, TH103, TH62, TH63, TH82 and TH83 Material Handler, TH514C Telehandlers.
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
The cabin air fan base is a component found in the cabin ventilation system of heavy machinery. It is responsible for providing a stable and secure mounting point for the cabin air fan.
Attributes: Designed to withstand the vibrations, shocks, and environmental conditions encountered. Ensuring efficient air distribution within the cabin space.
Applications: The cabin air fan base plays a crucial role in the ventilation system of heavy machinery cabins, ensuring proper air circulation and maintaining a comfortable and safe working environment for equipment operators and it is widely used in Cat® 112, 112E, 112F, 12, 120, 120, 120B, 120G, 120H, 120K, 120M, 12E, 12F, 12G, 12H, 12K, 12M, 130G, 135H, 14, 140, 140G, 140H, 140K, 140M, 143H, 14B, 14C, 14D, 14E, 14G, 14H, 14L, 14M, 150, 16, 160, 160H, 160K, 160M, 163H, 16G, 16H, 16M, 18, 18M, 212, 24H and 24M Motor Grader, 215, 215B, 215C, 215D, 219, 219D, 225, 225B, 225D, 229, 229D, 231D, 235, 235B, 235C, 235D, 245, 245B, 245D, 320D, 324D, 325, 325D, 330, 330D, 5130, 5130B, 5230, 5230B, 538, 548, 558 and 568 Excavators, 227, 2384D, 2484D, 539, 559D, 579D, 950 and FB518 Tree Harvester, 416, 416B, 426, 426B, 428, 428B, 436, 436B, 438, 438B, 446 and 446B Backhoe, 508, 518, 518C, 520D, 522D, 528B and 530B Skidder, 583T, 587R, 587T, PL72, PL83 and PL87 Pipelayer, 621, 621B, 621G, 621H, 623, 623G, 623H, 627, 627G, 627H, 631C, 631G, 633C, 633G, 637, 637G, 637H, 641B, 651B, 657B, 657G and 814 Wheel Tractor Scrapers, 815, 816, 825B, 826B and 835 Compactor, 824, 824B and 834 Wheel Type Tractor (For Dozer), 910, 922A, 922B, 922B, 944, 944A, 950, 950F, 966A, 966B, 966C, 980, 980B, 988, G910 and IT12 Wheel Loader, 931, 941, 941B, 951B, 951C, 955H, 955K, 955L, 963, 973K, 977K, 977L and 983 Track Loader, 977H, D10N, D10R, D11N, D11R, D2, D3, D4, D4C, D4D, D5, D6, D6B, D6C, D6G, D6K, D6R, D6T, D7, D7C,D7D, D7E, D7F, D7G, D7R, D8, D8,RD8, D8D,D8G, D8E,D8F, D8H, D8L, D8N, D8R, D9, D9D, D9E, D9G, D9H, D9N, D9R and D9T Track Type Tractor, 988 Carry Loader - Power Shift, M50D, V110C,V135C,V155C, V165C,V180C,V200C, V165C,V200C, V200C,V225C, V225C,V250C, V265C,V300C,V330C, V40D,V50D and VC60D Lift Truck, TH103, TH62, TH63, TH82 and TH83 Material Handler, TH514C Telehandlers.
Lihat Lainnya
Peringatan:Produk ini dapat membuat Anda terpapar ke zat kimia, termasuk Timbal dan senyawa timbal, yang menurut Negara Bagian California diketahui dapat menyebabkan kanker dan cacat lahir atau kelainan reproduksi lainnya. Untuk informasi lebih lanjut, kunjungi www.P65Warnings.ca.gov.
Spesifikasi untuk nomor suku cadang 9X-1332
Unit Pengukuran
ASMetrik
Overall Height (in): 1.97
Overall Height (mm): 50
Overall Length (in): 3.56
Overall Length (mm): 90.4
Overall Width (in): 1.93
Overall Width (mm): 49
Weight (kg): 0.09
Weight (lb): 0.2
Lihat Lainnya
Model yang Kompatibel untuk nomor suku cadang 9X-1332
Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.
Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.
Remanufaktur
Tidak Dapat Dikembalikan
Kit
Diganti
Remanufaktur
Tidak Dapat Dikembalikan
Kit
Diganti
Bicara dengan ahlinya
Apakah Akan Sesuai?Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Tambah Peralatan
Apakah sesuai atau perlu perbaikan? Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.