Caterpillar

機種を選択

機器を選択すると、機器に適合する部品が表示されます。
推奨結果はありません。再試行します。
登録
Caterpillar

機種を追加

適合部品を検索するには適合部品を検索するには
部品番号または部品名を検索

機種を選択

ホーム523-4170: XT-3 ES
ホーム523-4170: XT-3 ES
523-4170: XT-3 ES

Cat® XT-3 ES

ブランド: Cat

製品画像
523-4170: XT-3 ES
523-4170: XT-3 ES

Cat® XT-3 ES
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
説明
説明

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

CATϜu30DBースアセンブリ製品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

CATϜu30DBースアセンブリ製品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
さらに表示
仕様
仕様
Overall Length (mm): 1,115
Weight (kg): 2.912
Material: High Pressure Hose
Overall Length (mm): 1,115
Weight (kg): 2.912
Material: High Pressure Hose
さらに表示
互換性のあるモデル
互換性のあるモデル

現在、この部品の互換性に関する情報はありません。

保証情報
返品ポリシー
Parts Diagrams
No Equipment機器のシリアル番号を入力するか、すでに追加されている機器のリストから選択すると、部品図が表示されます。
機種を選択
説明仕様互換性のあるモデル
523-4170の部品図
詳細な部品図を表示
機種を追加
部品番号523-4170の説明

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

さらに表示
CATϜu30DBースアセンブリ製品警告
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
さらに表示
部品番号523-4170の仕様
Overall Length (mm): 1,115
Weight (kg): 2.912
Material: High Pressure Hose
さらに表示
部品番号523-4170と互換性のあるモデル

現在、この部品の互換性に関する情報はありません。

キーキー
この部品は適合します

この部品は、メーカー仕様に基づいて、お使いのCAT機種に適合するように設計されています。

メーカーのコンフィギュレーションに変更があった場合、製品がお使いのCAT機種に適合しなくなることがあります。この部品が現在の状態および想定のコンフィギュレーションでお使いのCAT機種に適していることを確認するには、購入前に最寄りのCatディーラにお問い合わせください。このインジケータは、すべての部品について互換性を保証することはできません。

再生

返品不可

キット

交換済み

再生

返品不可

キット

交換済み

エキスパートとチャットでお話ください