営業所選択
営業所選択
この部品は、メーカー仕様に基づいて、お使いのCAT機種に適合するように設計されています。
メーカーのコンフィギュレーションに変更があった場合、製品がお使いのCAT機種に適合しなくなることがあります。この部品が現在の状態および想定のコンフィギュレーションでお使いのCAT機種に適していることを確認するには、購入前に最寄りのCatディーラにお問い合わせください。このインジケータは、すべての部品について互換性を保証することはできません。
再生
返品不可
キット
交換済み
再生
返品不可
キット
交換済み
営業所選択
価格と在庫情報について
1 - 16/23を表示中
ウッドチップバケットは、ウッドチップの大量積込み用に設計されています。
Cat
幅
120.6
Width (in)
121
高さ
63.5
Capacity (yd3)
7.8
質量
4078.5
Interface Type
Fusion
長さ
78
容量
7.9
ベースエッジ厚さ
1
カッティングエッジ厚さ
1
インターフェイス形式
Fusion™カプラ
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
50.2 in
Weight
1316.2 lb
Length
41.5 in
Capacity
2.2 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
96.9 in
Height
51.9 in
Weight
1349.2 lb
Length
41.5 in
Capacity
2.4 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
96.9 in
Height
57 in
Weight
2204.6 lb
Length
50.6 in
Capacity
3.1 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
52 in
Weight
2015 lb
Length
48.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
52.8 in
Weight
2094.4 lb
Length
51.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 lb/in
Height
56.1 in
Weight
2555.2 lb
Length
56.5 in
Capacity
4.6 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 lb/in
Height
65.4 in
Weight
2991.7 lb
Length
63.1 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56 in
Weight
2599.2 lb
Length
58.8 in
Capacity
4.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
3042.4 lb
Length
65.5 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 lb/in
Height
59.8 in
Weight
2852.8 lb
Length
63.1 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2892.5 lb
Length
65.5 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56 in
Weight
2597 lb
Length
58.8 in
Capacity
4.6 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2896.9 lb
Length
65.5 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
3038 lb
Length
65.5 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
52.9 in
Weight
2411.9 lb
Length
54.7 in
Capacity
3.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
1 - 16/23を表示中
1 - 16/23を表示中
機種を選択
ZBAVTE SE PRVKU POUHÉHO ODHADU PŘI OPRAVÁCH
Aplikace Cat® SIS2GO obsahuje vše, co potřebujete k opravě svého zařízení, ať už jde o řešení potíží kódu závady, získání pokynů k opravě krok za krokem nebo zajištění správných dílů.
ZBAVTE SE PRVKU POUHÉHO ODHADU PŘI OPRAVÁCH
Aplikace Cat® SIS2GO obsahuje vše, co potřebujete k opravě svého zařízení, ať už jde o řešení potíží kódu závady, získání pokynů k opravě krok za krokem nebo zajištění správných dílů.