営業所選択
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Used for loading light, loosely-packed materials.
Used for loading light, loosely-packed materials.
Used for loading light, loosely-packed materials.
Used for loading light, loosely-packed materials.
Used for loading light, loosely-packed materials.
Used for loading light, loosely-packed materials.
Used for loading light, loosely-packed materials.
Used for loading light, loosely-packed materials.
Used for loading light, loosely-packed materials.
Used for loading light, loosely-packed materials.
Used for loading light, loosely-packed materials.
1 - 16/23を表示中
この部品は、メーカー仕様に基づいて、お使いのCAT機種に適合するように設計されています。
メーカーのコンフィギュレーションに変更があった場合、製品がお使いのCAT機種に適合しなくなることがあります。この部品が現在の状態および想定のコンフィギュレーションでお使いのCAT機種に適していることを確認するには、購入前に最寄りのCatディーラにお問い合わせください。このインジケータは、すべての部品について互換性を保証することはできません。
再生
返品不可
キット
交換済み
再生
返品不可
キット
交換済み
1 - 16/23を表示中
1 - 16/23を表示中
Cat
Width
100 in
Height
50.2 in
Weight
1316.2 lb
Length
41.5 in
Capacity
2.2 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
Cat
Width
96.9 in
Height
51.9 in
Weight
1349.2 lb
Length
41.5 in
Capacity
2.4 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
Cat
Width
96.9 in
Height
57 in
Weight
2204.6 lb
Length
50.6 in
Capacity
3.1 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
100 in
Height
52 in
Weight
2015 lb
Length
48.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
Cat
Width
100 in
Height
52.8 in
Weight
2094.4 lb
Length
51.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
107.4 lb/in
Height
56.1 in
Weight
2555.2 lb
Length
56.5 in
Capacity
4.6 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Cat
Width
107.4 lb/in
Height
65.4 in
Weight
2991.7 lb
Length
63.1 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Cat
Width
107.4 in
Height
56 in
Weight
2599.2 lb
Length
58.8 in
Capacity
4.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
107.4 in
Height
65.4 in
Weight
3042.4 lb
Length
65.5 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
107.4 lb/in
Height
59.8 in
Weight
2852.8 lb
Length
63.1 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Cat
Width
107.4 in
Height
59.8 in
Weight
2892.5 lb
Length
65.5 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
107.4 in
Height
56 in
Weight
2597 lb
Length
58.8 in
Capacity
4.6 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
107.4 in
Height
59.8 in
Weight
2896.9 lb
Length
65.5 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
107.4 in
Height
65.4 in
Weight
3038 lb
Length
65.5 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
107.4 in
Height
52.9 in
Weight
2411.9 lb
Length
54.7 in
Capacity
3.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
107.4 in
Height
52.9 in
Weight
2370 lb
Length
52.4 in
Capacity
3.9 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
SLIP FOR GÆTVÆRK VED REPARATIONER
Uanset om du foretager fejlfinding af en fejlkode, får trinvise reparationsinstruktioner eller sikrer dig, at du har de rigtige reservedele, har appen Cat® SIS2GO alt, du skal bruge, så du være tryg ved at reparere din maskine.
SLIP FOR GÆTVÆRK VED REPARATIONER
Uanset om du foretager fejlfinding af en fejlkode, får trinvise reparationsinstruktioner eller sikrer dig, at du har de rigtige reservedele, har appen Cat® SIS2GO alt, du skal bruge, så du være tryg ved at reparere din maskine.