Hjem493-2396: Two Wire Braid Compact Hose
Hjem493-2396: Two Wire Braid Compact Hose
493-2396: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Merke: Cat

Produktbilder
493-2396: Two Wire Braid Compact Hose
493-2396: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Merke: Cat

Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Passer den?Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Legg til utstyr
Vil den passe eller vil du reparere? Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Sjekk pris
Sjekk pris
Logg deg på for å vise kundeprisen
Garantiinformasjon
Returpolicy
Beskrivelse
Beskrivelse

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Spesifikasjoner
Spesifikasjoner
Overall Length (mm): 6 580
Weight (kg): 3,183
Material: High Pressure Hose
Overall Length (mm): 6 580
Weight (kg): 3,183
Material: High Pressure Hose
Vis flere
Kompatible modeller
Kompatible modeller

Vi har for øyeblikket ikke kompatibilitetsinformasjon for denne delen.

Garantiinformasjon
Returpolicy
Parts Diagrams
No EquipmentSkriv inn utstyrets serienummer eller velg utstyr fra en tidligere lagt til liste for å se delediagrammer.
Velg utstyr
DiagramBeskrivelseSpesifikasjonerKompatible modeller
Delediagram for 493-2396
Vis detaljerte delediagrammer
Legg til ditt utstyr
Beskrivelse av delenummer 493-2396

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Vis flere
Spesifikasjoner for delenummer 493-2396
Overall Length (mm): 6 580
Weight (kg): 3,183
Material: High Pressure Hose
Vis flere
Kompatible modeller for delenummer 493-2396

Vi har for øyeblikket ikke kompatibilitetsinformasjon for denne delen.

NøkkelNøkkel
Fabrikktilpasning

Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.

Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Chat med en ekspert