Hjem504-1984: Two Wire Braid Hose
Hjem504-1984: Two Wire Braid Hose
504-1984: Two Wire Braid Hose

Cat® Two Wire Braid Hose

Merke: Cat

Produktbilder
504-1984: Two Wire Braid Hose
504-1984: Two Wire Braid Hose

Cat® Two Wire Braid Hose

Merke: Cat

Sjekk pris
Sjekk pris
Logg deg på for å vise kundeprisen
Garantiinformasjon
Returpolicy
Beskrivelse
Beskrivelse

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Spesifikasjoner
Spesifikasjoner
Overall Length (mm): 1 894
Weight (kg): 1,099
Material: High Pressure Hose
Overall Length (mm): 1 894
Weight (kg): 1,099
Material: High Pressure Hose
Vis flere
Kompatible modeller
Kompatible modeller

Vi har for øyeblikket ikke kompatibilitetsinformasjon for denne delen.

Garantiinformasjon
Returpolicy
Parts Diagrams
No EquipmentSkriv inn utstyrets serienummer eller velg utstyr fra en tidligere lagt til liste for å se delediagrammer.
Velg utstyr
NøkkelNøkkel
Fabrikktilpasning

Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.

Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Chat med en ekspert