Hjem567-3844: XT-6 ES
Hjem567-3844: XT-6 ES
567-3844: XT-6 ES

Cat® XT-6 ES

Merke: Cat

Produktbilder
567-3844: XT-6 ES
567-3844: XT-6 ES

Cat® XT-6 ES

Merke: Cat

Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Passer den?Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Legg til utstyr
Vil den passe eller vil du reparere? Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Sjekk pris
Sjekk pris
Logg deg på for å vise kundeprisen
Garantiinformasjon
Returpolicy
Beskrivelse
Beskrivelse

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

Spesifikasjoner
Spesifikasjoner
Overall Length (mm): 1 350
Weight (kg): 4,174
Material: High Pressure Hose
Overall Length (mm): 1 350
Weight (kg): 4,174
Material: High Pressure Hose
Vis flere
Kompatible modeller
Kompatible modeller
Gravemaskin
MH3022MH3024
HjulgåEnde Gravemaskin
M320
MaterialhåNdteringsmaskin
MH3022MH3024
Vis flere
Gravemaskin
MH3022MH3024
Garantiinformasjon
Returpolicy
Parts Diagrams
No EquipmentSkriv inn utstyrets serienummer eller velg utstyr fra en tidligere lagt til liste for å se delediagrammer.
Velg utstyr
DiagramBeskrivelseSpesifikasjonerKompatible modeller
Delediagram for 567-3844
Vis detaljerte delediagrammer
Legg til ditt utstyr
Beskrivelse av delenummer 567-3844

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

Vis flere
Spesifikasjoner for delenummer 567-3844
Overall Length (mm): 1 350
Weight (kg): 4,174
Material: High Pressure Hose
Vis flere
Kompatible modeller for delenummer 567-3844

GRAVEMASKIN

MH3022 MH3024

HJULGÅENDE GRAVEMASKIN

M320

MATERIALHÅNDTERINGSMASKIN

MH3022 MH3024

Vis flere
NøkkelNøkkel
Fabrikktilpasning

Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.

Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Chat med en ekspert