Velg butikk
Logg inn
Velg butikk
Logg inn
Velg butikk
Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
21.8 in
Number of Wheels
4
Machine Class
5 Ton Mini Excavators
Number of Pads
32
Weight
601.9 lb
Overall Length
27.3 in
Overall Height
34.2 in
Overall Width
21.8 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
10.7 in
Number of Wheels
2
Machine Class
1 Ton Mini Excavators
Number of Pads
16
Weight
341.7 lb
Overall Length
28.6 in
Overall Height
29.6 in
Overall Width
11.5 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
15.7 in
Number of Wheels
3
Machine Class
1 Ton Mini Excavators
Number of Pads
24
Weight
476.2 lb
Overall Length
27.3 in
Overall Height
31.2 in
Overall Width
15.7 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
21.8 in
Number of Wheels
4
Machine Class
1 Ton Mini Excavators
Number of Pads
32
Weight
568.8 lb
Overall Length
27.3 in
Overall Height
31.2 in
Overall Width
21.8 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
10.7 in
Number of Wheels
2
Machine Class
2 Ton Mini Excavators
Number of Pads
16
Weight
354.9 lb
Overall Length
28.5 in
Overall Height
31 in
Overall Width
12.3 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
15.7 in
Number of Wheels
3
Machine Class
2 Ton Mini Excavators
Number of Pads
24
Weight
489.4 lb
Overall Length
27.3 in
Overall Height
32.6 in
Overall Width
15.7 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
21.8 in
Number of Wheels
4
Machine Class
2 Ton Mini Excavators
Number of Pads
32
Weight
582 lb
Overall Length
27.3 in
Overall Height
32.6 in
Overall Width
21.8 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
10.7 in
Number of Wheels
2
Machine Class
3-4 Ton Mini Excavators
Number of Pads
16
Weight
357.1 lb
Overall Length
28.6 in
Overall Height
31.7 in
Overall Width
12.2 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
15.7 in
Number of Wheels
3
Machine Class
3-4 Ton Mini Excavators
Number of Pads
24
Weight
493.8 lb
Overall Length
27.3 in
Overall Height
33.3 in
Overall Width
15.7 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
21.8 in
Number of Wheels
4
Machine Class
3-4 Ton Mini Excavators
Number of Pads
32
Weight
586.4 lb
Overall Length
27.3 in
Overall Height
33.3 in
Overall Width
21.8 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
10.7 in
Number of Wheels
2
Machine Class
5 Ton Mini Excavators
Number of Pads
16
Weight
374.8 lb
Overall Length
28.6 in
Overall Height
32.6 in
Overall Width
13.5 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
15.7 in
Number of Wheels
3
Machine Class
5 Ton Mini Excavators
Number of Pads
24
Weight
507.1 lb
Overall Length
27.3 in
Overall Height
34.2 in
Overall Width
15.7 in
Interface Type
Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
10.7 in
Number of Wheels
2
Machine Class
1-8 Ton Mini Excavators
Number of Pads
16
Weight
394.6 lb
Overall Length
28.6 in
Overall Height
36.3 in
Overall Width
11.5 in
Interface Type
Pin Lock
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
15.7 in
Number of Wheels
3
Machine Class
1-8 Ton Mini Excavators
Number of Pads
24
Weight
529.1 lb
Overall Length
27.3 in
Overall Height
37.8 in
Overall Width
15.7 in
Interface Type
Pin Lock
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
21.8 in
Number of Wheels
4
Machine Class
1-8 Ton Mini Excavators
Number of Pads
32
Weight
621.7 lb
Overall Length
27.3 in
Overall Height
37.8 in
Overall Width
21.8 in
Interface Type
Pin Lock
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Cat
Compaction Width
12 in
Number of Wheels
2
Machine Class
7-8 Ton Mini Excavators
Number of Pads
18
Weight
914.9 lb
Overall Length
39.3 in
Overall Height
45.4 in
Overall Width
13.3 in
Interface Type
Pin On
1 til 16 av 33 resultater
1 til 16 av 33 resultater