Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Designed to increase the digging depth of auger system.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Designed to increase the digging depth of auger system.
Designed to increase the digging depth of auger system.
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.
Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.
Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
1 til 16 av 53 resultater
1 til 16 av 53 resultater
Cat
Type
Standard Bit
Overall Length
50.3 in
Weight
101.4 lb
Cut Diameter
12 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
4
Cat
Type
Standard Bit
Overall Length
50.7 in
Weight
202.8 lb
Cut Diameter
24 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
8
Cat
Type
Standard Bit
Overall Length
50.3 in
Weight
143.3 lb
Cut Diameter
18 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
6
Cat
Type
Standard Bit
Overall Length
48.7 in
Weight
75 lb
Cut Diameter
9 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
4
Cat
Drive Shaft Torque at Maximum Pressure
3037.3 lb/ft
Drive Method
Gerotor Motor - Single Planetary Reduction
Mounting Bracket Design
Skid Steer Loader Coupler
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Overall Width - With Bracket
45.4 in
Overall Length - With Bracket
23.5 in
Overall Height
36.8 in
Housing Diameter
9.9 in
Swing Range
102 degrees
Swing Range (fore/aft)
120 degrees
Swing Range (L/R)
102 degrees
Weight
366 lb
Motor Displacement
15 in³
Bit Speed at Maximum Flow
71 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Compact Wheel Loaders, Skid Steer Loaders, Compact Track Loaders
Cat
Drive Shaft Torque at Maximum Pressure
815 lb/ft
Drive Method
Gerotor Motor - Direct Drive
Mounting Bracket Design
1 Ton Mini Excavator Pin On
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
75-90 L/min (20-24 gpm)
Optimal Hydraulic Pressure
105-150 bar (1523-2176 psi)
Overall Width - With Bracket
11 in
Overall Length - With Bracket
11 in
Overall Height
35.4 in
Housing Diameter
11 in
Swing Range (fore/aft)
36 degrees
Swing Range (L/R)
76 degrees
Weight
174.2 lb
Motor Displacement
24 in³
Bit Speed at Maximum Flow
191 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-457 mm (4-18 in)
Compatibility
Mini Excavators
Cat
Overall Length
42 in
Weight
44.1 lb
Number of Adjustments
0
Cat
Drive Shaft Torque at Maximum Pressure
5037.5 lb/ft
Drive Method
Gerotor Motor - Double Planetary Reduction
Mounting Bracket Design
415-444 Backhoe Loader Pin On
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
95-130 L/min (25-34 gpm)
Optimal Hydraulic Pressure
207-290 bar (3002-4206 psi)
Overall Width - With Bracket
14.1 in
Overall Length - With Bracket
25.6 in
Overall Height
39.6 in
Housing Diameter
11 in
Swing Range (fore/aft)
117 degrees
Swing Range (L/R)
76 degrees
Weight
403.4 lb
Motor Displacement
2.67 in³
Bit Speed at Maximum Flow
81 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Backhoe Loaders
Cat
Overall Length
78 in
Weight
77.2 lb
Number of Adjustments
0
Cat
Overall Length
31.3 in
Weight
33.1 lb
Number of Adjustments
6
Cat
Type
Standard Bit
Overall Length
50.3 in
Weight
381.4 lb
Cut Diameter
36 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
12
Cat
Type
Standard Bit
Overall Length
48.7 in
Weight
50.7 lb
Cut Diameter
6 in
Compatible Bit Extension
305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth
2
Cat
Drive Shaft Torque at Maximum Pressure
5034.6 lb/ft
Drive Method
Gerotor Motor - Double Planetary Drive
Mounting Bracket Design
Skid Steer Loader Coupler
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
95-130 L/min (25-34 gpm)
Optimal Hydraulic Pressure
207-290 bar (3002-4206 psi)
Overall Width - With Bracket
45.4 in
Overall Length - With Bracket
23.5 in
Overall Height
38.5 in
Housing Diameter
9.9 in
Swing Range
102 degrees
Swing Range (fore/aft)
120 degrees
Swing Range (L/R)
102 degrees
Weight
401.2 lb
Motor Displacement
3 in³
Bit Speed at Maximum Flow
81 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Compact Track Loaders, Skid Steer Loaders, Compact Wheel Loaders
Cat
Drive Shaft Torque at Maximum Pressure
3038.8 lb/ft
Drive Method
Gerotor Motor - Single Planetary Reduction
Mounting Bracket Design
3 Ton Mini Excavator Pin On
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Overall Width - With Bracket
11.8 in
Overall Length - With Bracket
11.1 in
Overall Height
34.4 in
Housing Diameter
11 in
Swing Range (fore/aft)
72 degrees
Swing Range (L/R)
76 degrees
Weight
202.8 lb
Motor Displacement
15.26 in³
Bit Speed at Maximum Flow
71 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Mini Excavators
Cat
Drive Shaft Torque at Maximum Pressure
1699.3 lb/ft
Drive Method
Gerotor Motor - Direct Drive
Mounting Bracket Design
Skid Steer Loader Coupler
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Overall Width - With Bracket
45 in
Overall Length - With Bracket
23.5 in
Overall Height
40.2 in
Housing Diameter
9.9 in
Swing Range
102 degrees
Swing Range (fore/aft)
120 degrees
Swing Range (L/R)
102 degrees
Weight
423.3 lb
Motor Displacement
38 in³
Bit Speed at Maximum Flow
127 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-762 mm (4-30 in)
Compatibility
Compact Track Loaders, Skid Steer Loaders, Compact Wheel Loaders
Cat
Drive Shaft Torque at Maximum Pressure
3038.8 lb/ft
Drive Method
Gerotor Motor - Single Planetary Reduction
Mounting Bracket Design
5 Ton Mini Excavator Pin On
Required Hydraulics
Standard Flow
Optimal Hydraulic Flow
42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Overall Width - With Bracket
11.4 in
Overall Length - With Bracket
14.2 in
Overall Height
34.4 in
Housing Diameter
11 in
Swing Range (fore/aft)
72 degrees
Swing Range (L/R)
76 degrees
Weight
207.2 lb
Motor Displacement
15.26 in³
Bit Speed at Maximum Flow
71 rpm
Hex Output Shaft Size
2 in
Cut Diameter
102-1219 mm (4-48 in)
Compatibility
Mini Excavators