Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.
Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.
Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.
Increase machine versatility and improve overall production.
Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.
Used for demolition and construction applications.
Used for demolition and construction applications.
For cleaning ditches, sloping, grading and other finishing work.
Increase machine versatility and improve overall production.
High strength buckets designed for maximum performance and value over a broad range of applications.
High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.
High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.
Used to dig, load, carry, level, dump and grade in a variety of applications.
1 til 16 av 1200 resultater
1 til 16 av 1200 resultater
Cat
Working Width
23.6 in
Maximum Cutting Depth
6.7 in
Required Hydraulics
High Flow
Overall Width
73.1 in
Overall Length
49.1 in
Overall Height
36.6 in
Weight
2107.6 lb
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Drum Speed
149 rpm
Optional Drum Widths/Depths
80/200, 150/200, 300/200, 450/200, 600/170 mm (3/8, 6/8, 12/8, 18/8, 24/7 in)
Tilt Angle Range
8° Left/Right
Side Shift Travel
29.5 in
Conical Bits
54
Standard Bit Type
All Purpose
Working Width
600 mm (23.6 in) - 800 mm (31.4 in)
Maximum Cut Depth
160 Mm (2.6 In) - 200 Mm (7.8 In)
Compatibility
Compact Wheel Loaders, Skid Steer Loaders, Compact Track Loaders
Cat
Overall Width
102.6 in
Blade Width
96 in
Width - Fully Angled
105.8 in
Optimal Hydraulic Flow
50-86 lpm (13-23 gpm)
Optimal Hydraulic Pressure
180-230 bar (2600-3340 psi)
Required Hydraulics
Standard Flow w/14 pin
Overall Length
88.4 in
Overall Height with Masts
104.4 in
Overall Height
41.2 in
Weight
2292.8 lb
Tilt Angle Range
15° Left/Right
Maximum Blade Angle - Right/Left of Center
30 degrees
Blade Height
17 in
Maximum Cutting Edge Clearance
6 in
Ground Clearance
6 in
Maximum Cutting Depth
4 in
Interface Type
Skid Steer Coupler
Working Width (Wings Closed)
102.6 in
Working Width (Wings Open)
99.3 in
Wing Rotation
205 degrees
Cat
Width
74.1 in
Capacity
0.58 yd³
Weight
597.5 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Cat
Width
80.2 in
Capacity
0.63 yd³
Weight
630.5 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Cat
Overall Width
71.3 in
Sweeping Width
59.1 in
Brush Diameter
26.2 in
Required Hydraulics
Standard Flow w/o Electrical
Height
31.2 in
Length
60.2 in
Weight
948 lb
Optimal Hydraulic Flow
30-86 L/min (8-23 gpm)
Optimal Hydraulic Pressure
145-241 bar (2100-3500 psi)
Motor Displacement
24.1 in³/rev
Brush Speed at Maximum Flow
210 RPM
Drive Method
Direct Drive
Cat
Carriage Height
36.8 in
Carriage Width
45.8 in
Carriage Weight
211.6 lb
Tine Length
48 in
Tine Width
3.9 in
Tine Height
21.3 in
Tine Thickness
1.6 in
Tine Weight
105.8 lb
Operating Weight
429.9 lb
Overall Length
58.3 in
Interface Type
Skid Steer Coupler
Cat
Weight
169.8 lb
Width
10.7 in
Length
20.8 in
Overall Height
10.7 in
Pin Diameter
1.8 in
Machine Class
5 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
Cat
Machine Class
7-10 Ton Mini Excavators
Weight
690 lb
Interface Options: Top-Bottom
S45 Coupler / S45 Coupler
Overall Height
37.4 in
Length
24.1 in
Overall Width
27.8 in
Rotation Speed
7 Seconds per 1 full rotation
Tilt Angle Range
40° Left/Right
Maximum Bucket Capacity
17.7 ft³
Maximum Bucket Width
59.1 in
Optimal Hydraulic Flow
45-75 L/min (12-20 gpm)
Maximum Operating Pressure
3625.9 psi
Required Hydraulics
1st Auxiliary
Tilting Torque
19545.4 lb/ft
Turning Torque
4499.1 lb/ft
Cat
Operating Weight - With Tool
610.7 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
53.9 in
Height - Without Tool
39.1 in
Sound Level
124 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators, Skid Steer Loaders, Backhoe Loaders, Compact Track Loaders
Cat
Operating Weight - With Tool
758.4 lb
Energy Class
848.2 ft·lbf
Machine Class
6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
3 in
Impact Frequency
400-800 bpm
Minimum Operating Pressure
1704.1 psi
Minimum Carrier Weight
13999.3 lb
Optimal Hydraulic Flow
50-90 lpm (13.2-23.8 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
55.2 in
Height - Without Tool
41.1 in
Sound Level
129 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators, Skid Steer Loaders, Compact Track Loaders, Backhoe Loaders
Cat
Width
47.2 in
Capacity
9.2 ft³
Weight
410.5 lb
Base Edge Thickness
0.8 in
Tip Radius
28.2 in
Interface Type
Pin On
Cat
Weight
211.6 lb
Width
14.6 in
Length
23.4 in
Overall Height
13.7 in
Pin Diameter
2 in
Machine Class
8 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
Cat
Width
24.4 in
Capacity
4.6 ft³
Weight
233.7 lb
Base Edge Thickness
0.8 in
Tip Radius
30.9 in
Interface Type
Pin On
Cat
Working Width
23.6 in
Maximum Cutting Depth
6.7 in
Required Hydraulics
High Flow
Overall Width
73.1 in
Overall Length
56.4 in
Overall Height
36.6 in
Weight
2685.2 lb
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Drum Speed
149 rpm
Optional Drum Widths/Depths
80/200, 150/200, 300/200, 450/200, 600/170 mm (3/8, 6/8, 12/8, 18/8, 24/7 in)
Tilt Angle Range
8° Left/Right
Side Shift Travel
29.5 in
Conical Bits
54
Standard Bit Type
All Purpose
Water Tank Capacity
42.3 gal (US)
Working Width
600 mm (23.6 in) - 800 mm (31.4 in)
Maximum Cut Depth
160 Mm (2.6 In) - 200 Mm (7.8 In)
Compatibility
Skid Steer Loaders, Compact Track Loaders, Compact Wheel Loaders
Cat
Working Width
17.7 in
Maximum Cutting Depth
6.7 in
Required Hydraulics
High Flow
Overall Width
73.1 in
Overall Length
49.1 in
Overall Height
36.6 in
Weight
1869.5 lb
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Drum Speed
149 rpm
Optional Drum Widths/Depths
80/200, 150/200, 300/200 mm (3/8, 6/8, 12/8 in)
Tilt Angle Range
8° Left/Right
Side Shift Travel
29.5 in
Conical Bits
42
Standard Bit Type
All Purpose
Working Width
300 mm (11.8 in) - 500 mm (19.6 in)
Maximum Cut Depth
160 Mm (2.6 In) - 200 Mm (7.8 In)
Compatibility
Compact Track Loaders, Skid Steer Loaders, Compact Wheel Loaders
Cat
Width
68.1 in
Capacity
0.52 yd³
Weight
551.2 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler