High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.
Used for demolition and construction applications.
Used for demolition and construction applications.
High strength buckets designed for maximum performance and value over a broad range of applications.
For cleaning ditches, sloping, grading and other finishing work.
High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.
Increase machine versatility and improve overall production.
Used to dig, load, carry, level, dump and grade in a variety of applications.
Extra pallet fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.
High strength buckets designed for maximum performance and value over a broad range of applications.
High-performance cutting and mulching of vegetation and overgrowth.
High strength buckets designed for maximum performance and value over a broad range of applications.
Cat® Pickup Brooms collect dirt and debris from a variety of surfaces.
Vizualizare 1 - 16 din 1145
Această piesă este concepută pentru a se potrivi echipamentului dumneavoastră Cat pe baza specificațiilor producătorului.
Orice modificare a configurației producătorului ar putea face ca produsul să nu se potrivească echipamentului dumneavoastră Cat. Vă rugăm să consultați reprezentantul Cat înainte de achiziționare pentru a vă asigura că această piesă este adecvată pentru echipamentul dumneavoastră Cat în starea sa actuală și în configurația presupusă. Acest indicator nu poate garanta compatibilitatea pentru toate piesele.
Remanufacturat
Nereturnabilă
Kit
Înlocuită
1 - 16 din 1145 rezultate
1 - 16 din 1145 rezultate
Cat
Working Width
23.6 in
Maximum Cutting Depth
6.7 in
Required Hydraulics
High Flow
Overall Width
73.1 in
Overall Length
49.1 in
Overall Height
36.6 in
Weight
2107.6 lb
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Drum Speed
149 rpm
Optional Drum Widths/Depths
80/200, 150/200, 300/200, 450/200, 600/170 mm (3/8, 6/8, 12/8, 18/8, 24/7 in)
Tilt Angle Range
8° Left/Right
Side Shift Travel
29.5 in
Conical Bits
54
Standard Bit Type
All Purpose
Working Width
600 mm (23.6 in) - 800 mm (31.4 in)
Maximum Cut Depth
160 Mm (2.6 In) - 200 Mm (7.8 In)
Compatibility
Compact Wheel Loaders,Skid Steer Loaders,Compact Track Loaders
Cat
Width
80.2 in
Capacity
0.63 yd³
Weight
630.5 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Cat
Width
74.1 in
Capacity
0.58 yd³
Weight
597.5 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Cat
Height
36.8 in
Width
45.8 in
Weight
211.6 lb
Tine Length
48 in
Tine Width
3.9 in
Tine Height
21.3 in
Tine Thickness
1.6 in
Tine Weight
105.8 lb
Group Weight
430 lb
Operating Weight
429.9 lb
Overall Length
58.3 in
Interface Type
Skid Steer Coupler
Cat
Operating Weight - With Tool
758.4 lb
Energy Class
848.2 ft·lbf
Machine Class
6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
3 in
Impact Frequency
400-800 bpm
Minimum Operating Pressure
1704.1 psi
Minimum Carrier Weight
13999.3 lb
Optimal Hydraulic Flow
50-90 lpm (13.2-23.8 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
55.2 in
Height - Without Tool
41.1 in
Sound Level
129 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators,Skid Steer Loaders,Compact Track Loaders,Backhoe Loaders
Cat
Operating Weight - With Tool
610.7 lb
Energy Class
501.5 ft·lbf
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter
2.7 in
Impact Frequency
500-900 bpm
Minimum Operating Pressure
1775 psi
Minimum Carrier Weight
8000.6 lb
Optimal Hydraulic Flow
40-70 lpm (10.6-18.5 gpm)
Overall Width
12.4 in
Overall Length
17.3 in
Overall Height
53.9 in
Height - Without Tool
39.1 in
Sound Level
124 dB
Mounting Bracket Size
Large
Sound Suppression
Silenced
Compatibility
Excavators,Skid Steer Loaders,Backhoe Loaders,Compact Track Loaders
Cat
Width
24.4 in
Capacity
4.6 ft³
Weight
233.7 lb
Base Edge Thickness
0.8 in
Tip Radius
30.9 in
Interface Type
Pin On
Cat
Width
47.2 in
Capacity
9.2 ft³
Weight
410.5 lb
Base Edge Thickness
0.8 in
Tip Radius
28.2 in
Interface Type
Pin On
Cat
Working Width
17.7 in
Maximum Cutting Depth
6.7 in
Required Hydraulics
High Flow
Overall Width
73.1 in
Overall Length
49.1 in
Overall Height
36.6 in
Weight
1869.5 lb
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Drum Speed
149 rpm
Optional Drum Widths/Depths
80/200, 150/200, 300/200 mm (3/8, 6/8, 12/8 in)
Tilt Angle Range
8° Left/Right
Side Shift Travel
29.5 in
Conical Bits
42
Standard Bit Type
All Purpose
Working Width
300 mm (11.8 in) - 500 mm (19.6 in)
Maximum Cut Depth
160 Mm (2.6 In) - 200 Mm (7.8 In)
Compatibility
Compact Track Loaders,Skid Steer Loaders,Compact Wheel Loaders
Cat
Weight
169.8 lb
Width
10.7 in
Length
20.8 in
Overall Height
10.7 in
Pin Diameter
1.8 in
Machine Class
5 Ton Mini Excavators
Interface Type
Pin On
Required Hydraulics
Dedicated Factory Installed
Cat
Width
68.1 in
Capacity
0.52 yd³
Weight
551.2 lb
Height
16.8 in
Length
27.9 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Cat
Tine Length
48 in
Tine Width
3.9 in
Tine Height
21.3 in
Tine Thickness
1.6 in
Tine Weight
114 lb
Overall Length
50.7 in
Compatibility
Wheel Loaders,Skid Steer Loaders,Compact Track and Multi Terrain Loaders
Cat
Width
12 in
Capacity
2.1 ft³
Weight
156.5 lb
Base Edge Thickness
0.8 in
Tip Radius
30.9 in
Interface Type
Pin On
Cat
Overall Width
84 in
Working Width
72 in
Length
53 in
Overall Height
58 in
Weight
3197 lb
Drive Method
Polychain Belt
Motor
Axial Piston Dual Speed
Required Hydraulics
XHP / XE
Optimal Hydraulic Flow
150-155 L/min (40-41 gpm)
Optimal Hydraulic Pressure
200-278 bar (2900-4061 psi)
Drum Speed
2140-2210 RPM
Fixed Teeth per Drum
38
Maximum Cutting Diameter
8 in
Maximum Cutting Depth
4.1 in
Cat
Width
24 in
Capacity
8.1 ft³
Weight
392.4 lb
Base Edge Thickness
1 in
Tip Radius
40 in
Interface Type
Pin On
Cat
Overall Width
78.3 in
Sweeping Width
60 in
Brush Diameter
26 in
Required Hydraulics
Standard Flow
Height
34.3 in
Length
72.3 in
Weight
1159.6 lb
Optimal Hydraulic Flow
42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure
145-235 bar (2100-3400 psi)
Motor Displacement
24.7 in³/rev
Brush Speed at Maximum Flow
199 rpm
Hopper Capacity
0.5 yd³
Drive Method
Direct Drive