Strona główna522-7263: One Wire Braid
Strona główna522-7263: One Wire Braid
522-7263: One Wire Braid

Cat® One Wire Braid

Marka: Cat

Zdjęcia produktu
522-7263: One Wire Braid
522-7263: One Wire Braid

Cat® One Wire Braid

Marka: Cat

Sprawdź cenę
Sprawdź cenę
Zaloguj się, aby wyświetlić cenę klienta
Informacje o gwarancji
Zasady zwrotów
Opis
Opis

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Specyfikacje
Specyfikacje
Overall Length (mm): 1 250
Weight (kg): 3,711
Material: Medium Pressure Hose
Overall Length (mm): 1 250
Weight (kg): 3,711
Material: Medium Pressure Hose
Wyświetl więcej
Zgodne modele
Zgodne modele
Silniki PrzemysłOwe
DG60
Wyświetl więcej
Silniki PrzemysłOwe
DG60
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
Schemat części do 522-7263
Wyświetl szczegółowe schematy części
Dodaj swój sprzęt
Opis numeru katalogowego 522-7263

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Wyświetl więcej
Specyfikacje części o numerze katalogowym 522-7263
Overall Length (mm): 1 250
Weight (kg): 3,711
Material: Medium Pressure Hose
Wyświetl więcej
Modele, do których pasuje część o numerze katalogowym 522-7263

SILNIKI PRZEMYSŁOWE

DG60

Wyświetl więcej
LegendaLegenda
Wyposażenie fabryczne

Ta część została zaprojektowana tak, aby pasowała do sprzętu Cat na podstawie specyfikacji producenta.

Wszelkie zmiany konfiguracji producenta mogą spowodować, że produkt nie będzie pasował do sprzętu Cat. Aby upewnić się, że ta część jest odpowiednia do danego sprzętu Cat w bieżącym stanie i przyjętej konfiguracji, skontaktuj się z dealerem Cat. Ten wskaźnik nie gwarantuje zgodności wszystkich części.

Regenerowane

Niepodlegające zwrotowi

Zestaw

Wymienione

Regenerowane

Niepodlegające zwrotowi

Zestaw

Wymienione

Skorzystaj z czatu z ekspertem